(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Reducer - Compression Tube Fitting, R Series

Reducer - Compression Tube Fitting, R Series
  • Volume Discount

The product features a structure/functionality which allows for high tolerance to both external and internal high temperature/heat and durability against vibration, shock and rough handling.

Part Number

Configured Part Number is shown.

Part Number
R-1/2X1/4
R-1/2X3/8
R-1/4X1/8
R-1X1/2
R-1X3/4
R-3/4X1/2
R-3/4X3/8
R-3/8X1/4
R-3/8X1/8
R-8X6
R-10X6
R-10X8
R-12X6
R-12X8
R-12X10
R-15X8
R-15X10
R-16X6
R-16X10
R-16X12
R-18X10
R-18X15
R-20X6
R-20X12
R-20X16
R-22X15
R-22X18
R-25X16
R-25X20
R-28X18
R-28X22
R-30X25
R-32X25
R-35X28
R-38X30
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
Thread Size 1
(mm)
Applicable Tube Size Type Nominal A 1 Applicable Pipe O.D. 1
(mm)
Nominal A 2 [In case of different diameters]
(mm)
Thread Size 2
(inch)
Thread Size 2
(mm)
Applicable Pipe O.D. 2 [In the case of different diameters]
(mm)
Size Specifications
1 Piece(s)Available

9 Days or more

1/2-Steel pipe JIS size1521.781/4-13.80Inch Size
1 Piece(s)Available

9 Days or more

1/2-Steel pipe JIS size1521.7103/8-17.30Inch Size
1 Piece(s)Available

9 Days or more

1/4-Steel pipe JIS size813.8061/8-10.5Inch Size
1 Piece(s)Available

9 Days or more

1-Steel pipe JIS size2534151/2-21.7Inch Size
1 Piece(s)Available

9 Days or more

1-Steel pipe JIS size2534203/4-27.2Inch Size
1 Piece(s)Available

9 Days or more

3/4-Steel pipe JIS size2027.2151/2-21.7Inch Size
1 Piece(s)Available

9 Days or more

3/4-Steel pipe JIS size2027.2103/8-17.30Inch Size
1 Piece(s)Available

9 Days or more

3/8-Steel pipe JIS size1017.381/4-13.80Inch Size
1 Piece(s)Available

9 Days or more

3/8-Steel pipe JIS size1017.361/8-10.5Inch Size
1 Piece(s)Available

9 Days or more

-8Steel pipe metric size-8--66Millimeter Size
1 Piece(s)Available

9 Days or more

-10Steel pipe metric size-10--66Millimeter Size
1 Piece(s)Available

9 Days or more

-10Steel pipe metric size-10--88Millimeter Size
1 Piece(s)Available

9 Days or more

-12Steel pipe metric size-12--66Millimeter Size
1 Piece(s)Available

9 Days or more

-12Steel pipe metric size-12--88Millimeter Size
1 Piece(s)Available

9 Days or more

-12Steel pipe metric size-12--1010Millimeter Size
1 Piece(s)Available

9 Days or more

-15Steel pipe metric size-15--88Millimeter Size
1 Piece(s)Available

9 Days or more

-15Steel pipe metric size-15--1010Millimeter Size
1 Piece(s)Available

9 Days or more

-16Steel pipe metric size-16--66Millimeter Size
1 Piece(s)Available

9 Days or more

-16Steel pipe metric size-16--1010Millimeter Size
1 Piece(s)Available

9 Days or more

-16Steel pipe metric size-16--1212Millimeter Size
1 Piece(s)Available

9 Days or more

-18Steel pipe metric size-18--1010Millimeter Size
1 Piece(s)Available

9 Days or more

-18Steel pipe metric size-18--1515Millimeter Size
1 Piece(s)Available

9 Days or more

-20Steel pipe metric size-20--66Millimeter Size
1 Piece(s)Available

9 Days or more

-20Steel pipe metric size-20--1212Millimeter Size
1 Piece(s)Available

9 Days or more

-20Steel pipe metric size-20--1616Millimeter Size
1 Piece(s)Available

9 Days or more

-22Steel pipe metric size-22--1515Millimeter Size
1 Piece(s)Available

10 Days or more

-22Steel pipe metric size-22--1818Millimeter Size
1 Piece(s)Available

9 Days or more

-25Steel pipe metric size-25--1616Millimeter Size
1 Piece(s)Available

9 Days or more

-25Steel pipe metric size-25--2020Millimeter Size
1 Piece(s)Available

9 Days or more

-28Steel pipe metric size-28--1818Millimeter Size
1 Piece(s)Available

9 Days or more

-28Steel pipe metric size-28--2222Millimeter Size
1 Piece(s)Available

9 Days or more

-30Steel pipe metric size-30--2525Millimeter Size
1 Piece(s)Available

9 Days or more

-32Steel pipe metric size-32--2525Millimeter Size
1 Piece(s)Available

9 Days or more

-35Steel pipe metric size-35--2828Millimeter Size
1 Piece(s)Available

9 Days or more

-38Steel pipe metric size-38--3030Millimeter Size

Loading...

  1. 1

Basic Information

Material 1020 Carbon Steel Surface Treatment No Applicable Fluid Water / Air / Steam / Oil / Powder
Max. Operating Pressure 21 - MPa Connection Type Pipe⇔Pipe, different diameters, plug-in type Connection Shape Union
Types Fitting Fitting type Bite type Fittings Applicable Pipe Type Steel pipe (general)
Tube Material Steel Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support