(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tees - Compression Tube Fitting, T Series

Tees - Compression Tube Fitting, T Series
  • Volume Discount

The product features a structure/functionality which allows for high tolerance to both external and internal high temperature/heat and durability against vibration, shock and rough handling.

Part Number

Configured Part Number is shown.

Part Number
T-1
T-1/2
T-1/4
T-1/8
T-3/4
T-3/8
T-6
T-8
T-10
T-11/2
T-11/4
T-12
T-15
T-16
T-18
T-20
T-22
T-25
T-28
T-30
T-32
T-35
T-38
T-40
T-42
T-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
Thread Size 1
(mm)
Applicable Tube Size Type Nominal A 1 Applicable Pipe O.D. 1
(mm)
Size Specifications
1 Piece(s)Available

9 Days or more

1-Steel pipe JIS size2534Inch Size
1 Piece(s)Available

9 Days or more

1/2-Steel pipe JIS size1521.7Inch Size
1 Piece(s)Available

9 Days or more

1/4-Steel pipe JIS size813.80Inch Size
1 Piece(s)Available

9 Days or more

1/8-Steel pipe JIS size610.50Inch Size
1 Piece(s)Available

9 Days or more

3/4-Steel pipe JIS size2027.2Inch Size
1 Piece(s)Available

9 Days or more

3/8-Steel pipe JIS size1017.3Inch Size
1 Piece(s)Available

8 Days or more

-6Steel pipe metric size-6Millimeter Size
1 Piece(s)Available

8 Days or more

-8Steel pipe metric size-8Millimeter Size
1 Piece(s)Available

8 Days or more

-10Steel pipe metric size-10Millimeter Size
1 Piece(s)Available

9 Days or more

1 1/2-Steel pipe JIS size4048.6Inch Size
1 Piece(s)Available

9 Days or more

1 1/4-Steel pipe JIS size3242.7Inch Size
1 Piece(s)Available

8 Days or more

-12Steel pipe metric size-12Millimeter Size
1 Piece(s)Available

11 Days or more

-15Steel pipe metric size-15Millimeter Size
1 Piece(s)Available

9 Days or more

-16Steel pipe metric size-16Millimeter Size
1 Piece(s)Available

9 Days or more

-18Steel pipe metric size-18Millimeter Size
1 Piece(s)Available

9 Days or more

-20Steel pipe metric size-20Millimeter Size
1 Piece(s)Available

9 Days or more

-22Steel pipe metric size-22Millimeter Size
1 Piece(s)Available

9 Days or more

-25Steel pipe metric size-25Millimeter Size
1 Piece(s)Available

9 Days or more

-28Steel pipe metric size-28Millimeter Size
1 Piece(s)Available

9 Days or more

-30Steel pipe metric size-30Millimeter Size
1 Piece(s)Available

9 Days or more

-32Steel pipe metric size-32Millimeter Size
1 Piece(s)Available

9 Days or more

-35Steel pipe metric size-35Millimeter Size
1 Piece(s)Available

9 Days or more

-38Steel pipe metric size-38Millimeter Size
1 Piece(s)Available

9 Days or more

-40Steel pipe metric size-40Millimeter Size
1 Piece(s)Available

9 Days or more

-42Steel pipe metric size-42Millimeter Size
1 Piece(s)Available

9 Days or more

-50Steel pipe metric size-50Millimeter Size

Loading...

  1. 1

Basic Information

Material 1020 Carbon Steel Surface Treatment No Applicable Fluid Water / Air / Steam / Oil / Powder
Max. Operating Pressure 21 - MPa Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Tee
Types Fitting Fitting type Bite type Fittings Applicable Pipe Type Steel pipe (general)
Tube Material Steel Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support