(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Stainless Steel SUS316 UC Cross Union

Stainless Steel SUS316 UC Cross Union
  • Volume Discount

[Features]
· Precision design tolerant of high pressure, shock, vibration, vacuum, and temperature changes.
· The pipe uses an ideal double ferrule scheme so no torsion occurs

Part Number

Configured Part Number is shown.

Part Number
UC-4-0
UC-6-0
UC-6.35-0
UC-8-0
UC-9.53-0
UC-10-0
UC-10.5-0
UC-12-0
UC-12.7-0
UC-13.8-0
UC-14-0
UC-15-0
UC-15.87-0
UC-16-0
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Applicable Pipe O.D.
(φ)
Size Specifications INCHES Specifications, Applicable to Outer Diameter (Inch Size) SCHEDULE Specifications Application tube Calling
1 Piece(s)Available

11 Days or more

314Millimeter Size (METRIC)--
1 Piece(s)Available

11 Days or more

416Millimeter Size (METRIC)--
1 Piece(s)Available

11 Days or more

396.35Inch Size (INCHES)1/4-
1 Piece(s)Available

11 Days or more

318Millimeter Size (METRIC)--
1 Piece(s)Available

11 Days or more

269.53Inch Size (INCHES)3/8-
1 Piece(s)Available

11 Days or more

2510Millimeter Size (METRIC)--
1 Piece(s)Available

11 Days or more

1210.5Gas pipe size (SCHEDULE)-1/8
1 Piece(s)Available

11 Days or more

3112Millimeter Size (METRIC)--
1 Piece(s)Available

11 Days or more

2912.7Inch Size (INCHES)1/2-
1 Piece(s)Available

11 Days or more

3013.8Gas pipe size (SCHEDULE)-1/4
1 Piece(s)Available

11 Days or more

2614Millimeter Size (METRIC)--
1 Piece(s)Available

11 Days or more

2515Millimeter Size (METRIC)--
1 Piece(s)Available

11 Days or more

2315.87Inch Size (INCHES)5/8-
1 Piece(s)Available

11 Days or more

2316Millimeter Size (METRIC)--

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Air / Gas / Oil
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Cross Unions Tube Material Stainless Steel
Surface Treatment No

Additional Products in this Category

Tech Support