(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Stainless Steel, SUS316 MWC O.D Half Union

for Stainless Steel, SUS316 MWC O.D Half Union
  • Volume Discount

Precision designed to withstand high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule method so there is no torsion

Part Number

Configured Part Number is shown.

Part Number
MWC-01-1
MWC-02-1
MWC-02-2
MWC-03-2
MWC-03-3
MWC-04-3
MWC-04-4
MWC-025-1
MWC-025-2
MWC-3-1
MWC-4-1
MWC-6-1
MWC-6-2
MWC-8-1
MWC-8-2
MWC-10-2
MWC-10-3
MWC-12-3
MWC-12-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Applicable Pipe O.D.
(φ)
Applicable Pipe O.D.of the second end
(φ)
Size Specifications INCHES Specifications, Applicable to Outer Diameter (Inch Size)
1 Piece(s)Available

9 Days or more

393.1810.5Inch Size (INCHES)1/8
1 Piece(s)Available

9 Days or more

396.3510.5Inch Size (INCHES)1/4
1 Piece(s)Available

9 Days or more

396.3513.8Inch Size (INCHES)1/4
1 Piece(s)Available

9 Days or more

269.5313.8Inch Size (INCHES)3/8
1 Piece(s)Available

9 Days or more

269.5317.3Inch Size (INCHES)3/8
1 Piece(s)Available

9 Days or more

2912.717.3Inch Size (INCHES)1/2
1 Piece(s)Available

9 Days or more

2912.721.7Inch Size (INCHES)1/2
1 Piece(s)Available

9 Days or more

317.9410.5Inch Size (INCHES)5/16
1 Piece(s)Available

9 Days or more

317.9413.8Inch Size (INCHES)5/16
1 Piece(s)Available

9 Days or more

41310.5Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

31410.5Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

41610.5Millimeter Size (METRIC)-
1 Piece(s)Available

10 Days or more

41613.8Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

31810.5Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

31813.8Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

251013.8Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

251017.3Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

311217.3Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

311221.7Millimeter Size (METRIC)-

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Air / Gas / Oil
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube Half Unions Tube Material Stainless Steel
Surface Treatment No

Additional Products in this Category

Tech Support