(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel SUS316 FBT Both Openings Tee (Female)

Stainless Steel SUS316 FBT Both Openings Tee (Female)
  • Volume Discount

[Features]
· Precision design tolerant of high pressure, shock, vibration, vacuum, and temperature changes.
· The pipe uses an ideal double ferrule scheme so no torsion occurs

Part Number

Configured Part Number is shown.

Part Number
FBT-01-1
FBT-02-1
FBT-02-2
FBT-03-2
FBT-03-3
FBT-04-3
FBT-04-4
FBT-025-2
FBT-4-1
FBT-6-1
FBT-6-2
FBT-8-2
FBT-10-2
FBT-10-3
FBT-12-3
FBT-12-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Applicable Pipe O.D.
(φ)
Thread Nominal Size Specifications INCHES Specifications, Applicable to Outer Diameter (Inch Size)
1 Piece(s)Available

9 Days or more

393.18-Inch Size (INCHES)1/8
1 Piece(s)Available

9 Days or more

396.35-Inch Size (INCHES)1/4
1 Piece(s)Available

9 Days or more

396.35[1/4B] 1/4B(8A)Inch Size (INCHES)1/4
1 Piece(s)Available

9 Days or more

269.53[1/4B] 1/4B(8A)Inch Size (INCHES)3/8
1 Piece(s)Available

9 Days or more

269.53[3/8B] 3/8B(10A)Inch Size (INCHES)3/8
1 Piece(s)Available

9 Days or more

2912.7[3/8B] 3/8B(10A)Inch Size (INCHES)1/2
1 Piece(s)Available

9 Days or more

2912.7[1/2B] 1/2B(15A)Inch Size (INCHES)1/2
1 Piece(s)Available

9 Days or more

317.94[1/4B] 1/4B(8A)Inch Size (INCHES)5/16
1 Piece(s)Available

9 Days or more

314[1/8B] 1/8B(6A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

416[1/8B] 1/8B(6A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

416[1/4B] 1/4B(8A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

318[1/4B] 1/4B(8A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

2510[1/4B] 1/4B(8A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

2510[3/8B] 3/8B(10A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

3112[3/8B] 3/8B(10A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

3112[1/2B] 1/2B(15A)Millimeter Size (METRIC)-

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Air / Gas / Oil
Connection Type Screw⇔Pipe Branch Connection Type - Thread, Tube Branch Branch tee female Tube Material Stainless Steel
Connection Thread Type PT Surface Treatment No

Additional Products in this Category

Tech Support