(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SUS316 BU Bulkhead Flared Union

SUS316  BU Bulkhead Flared Union
  • Volume Discount

Precision designed to withstand high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule method so there is no torsion

Part Number

Configured Part Number is shown.

Part Number
BU-02-0
BU-04-0
BU-3-0
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Applicable Pipe O.D.
(φ)
Size Specifications INCHES Specifications, Applicable to Outer Diameter (Inch Size)
1 Piece(s)Available

9 Days or more

396.35Inch Size (INCHES)1/4
1 Piece(s)Available

9 Days or more

2912.7Inch Size (INCHES)1/2
1 Piece(s)Available

9 Days or more

413Millimeter Size (METRIC)-

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Air / Gas / Oil
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Partition frame yards union Tube Material Stainless Steel
Surface Treatment No

Additional Products in this Category

Tech Support