(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Stainless Steel SUS304 Half Union SK

for Stainless Steel SUS304 Half Union SK
  • Volume Discount

[Features]
· Adopts a strong structure against shock and vibration by completely sealing high pressure fluid with the Ermeto type in which the cutting edge of the sleeve firmly bites into a pipe.
· The tube fittings are economic because the equipment required is compact and lightweight and laborious piping is now easy due to simplified tasks (screw points, welds, flare).

Part Number

Configured Part Number is shown.

Part Number
SK-6A
SK-6B
SK-6C
SK-6D
SK-8A
SK-8B
SK-8C
SK-8D
SK-10B
SK-10C
SK-10D
SK-12B
SK-12C
SK-12D
SK-15C
SK-15D
SK-18C
SK-18D
SK-20D
SK-20E
SK-22D
SK-25E
SK-25F
SK-28F
SKG-1/2D
SKG-1/2E
SKG-1/4B
SKG-1/4C
SKG-1/4D
SKG-1/8B
SKG-1/8C
SKG-1/8D
SKG-1F
SKG-3/4E
SKG-3/4F
SKG-3/8C
SKG-3/8D
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pipe O.D.
(φ)
Thread Nominal Size Specifications Inch Size Specifications Applicable Tube Outer Diameter (Inch)
1 Piece(s)Available

9 Days or more

6[1/8B] 1/8B(6A)Millimeter Size-
1 Piece(s)Available

8 Days or more

6[1/4B] 1/4B(8A)Millimeter Size-
1 Piece(s)Available

9 Days or more

6[3/8B] 3/8B(10A)Millimeter Size-
1 Piece(s)Available

9 Days or more

6[1/2B] 1/2B(15A)Millimeter Size-
1 Piece(s)Available

9 Days or more

8[1/8B] 1/8B(6A)Millimeter Size-
1 Piece(s)Available

9 Days or more

8[1/4B] 1/4B(8A)Millimeter Size-
1 Piece(s)Available

9 Days or more

8[3/8B] 3/8B(10A)Millimeter Size-
1 Piece(s)Available

9 Days or more

8[1/2B] 1/2B(15A)Millimeter Size-
1 Piece(s)Available

9 Days or more

10[1/4B] 1/4B(8A)Millimeter Size-
1 Piece(s)Available

8 Days or more

10[3/8B] 3/8B(10A)Millimeter Size-
1 Piece(s)Available

9 Days or more

10[1/2B] 1/2B(15A)Millimeter Size-
1 Piece(s)Available

9 Days or more

12[1/4B] 1/4B(8A)Millimeter Size-
1 Piece(s)Available

9 Days or more

12[3/8B] 3/8B(10A)Millimeter Size-
1 Piece(s)Available

9 Days or more

12[1/2B] 1/2B(15A)Millimeter Size-
1 Piece(s)Available

9 Days or more

15[3/8B] 3/8B(10A)Millimeter Size-
1 Piece(s)Available

9 Days or more

15[1/2B] 1/2B(15A)Millimeter Size-
1 Piece(s)Available

9 Days or more

18[3/8B] 3/8B(10A)Millimeter Size-
1 Piece(s)Available

9 Days or more

18[1/2B] 1/2B(15A)Millimeter Size-
1 Piece(s)Available

9 Days or more

20[1/2B] 1/2B(15A)Millimeter Size-
1 Piece(s)Available

9 Days or more

20[3/4B] 3/4B(20A)Millimeter Size-
1 Piece(s)Available

9 Days or more

22[1/2B] 1/2B(15A)Millimeter Size-
1 Piece(s)Available

9 Days or more

25[3/4B] 3/4B(20A)Millimeter Size-
1 Piece(s)Available

9 Days or more

25[1B] 1B(25A)Millimeter Size-
1 Piece(s)Available

9 Days or more

28[1B] 1B(28A)Millimeter Size-
1 Piece(s)Available

9 Days or more

21.7[1/2B] 1/2B(15A)Inch Size1/2
1 Piece(s)Available

9 Days or more

21.7[3/4B] 3/4B(20A)Inch Size1/2
1 Piece(s)Available

9 Days or more

13.8[1/4B] 1/4B(8A)Inch Size1/4
1 Piece(s)Available

9 Days or more

13.8[3/4B] 3/4B(20A)Inch Size1/4
1 Piece(s)Available

9 Days or more

13.8[1/2B] 1/2B(15A)Inch Size1/4
1 Piece(s)Available

9 Days or more

10.5[1/4B] 1/4B(8A)Inch Size1/8
1 Piece(s)Available

9 Days or more

10.5[3/4B] 3/4B(20A)Inch Size1/8
1 Piece(s)Available

9 Days or more

10.5[1/2B] 1/2B(15A)Inch Size1/8
1 Piece(s)Available

9 Days or more

34[1B] 1B(25A)Inch Size1
1 Piece(s)Available

9 Days or more

27.2[3/4B] 3/4B(20A)Inch Size3/4
1 Piece(s)Available

9 Days or more

27.2[1B] 1B(25A)Inch Size3/4
1 Piece(s)Available

9 Days or more

17.3[3/4B] 3/4B(20A)Inch Size3/8
1 Piece(s)Available

9 Days or more

17.3[1/2B] 1/2B(15A)Inch Size3/8

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Type Fitting Applicable Fluid Water / Air / Oil
Max. Operating Pressure(MPa) 21 Connection Type Screw⇔Pipe Connection Connection Type - Thread, Tube Direction Half Unions
Tube Material Stainless Steel Connection Thread Type PT Surface Treatment No

Additional Products in this Category

Tech Support