(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

SUS304 Half Elbow SE for Stainless Steel Use

SUS304 Half Elbow SE for Stainless Steel Use
  • Volume Discount

The Emerto type features a structure that is strong against impact and vibration and that completely seals high pressure liquids. The sleeve's cutting edge firmly fits onto the pipe.

[Features]
· The Emerto type features a structure that is strong against impact and vibration and that completely seals high pressure liquids. The sleeve's cutting edge firmly fits onto the pipe.
- Furthermore, piping can be completed via a simple procedure which requires only cutting the pipe and tightening of the nuts (screw machining, welding, flaring, etc. not required), so fewer man-hours are required for piping while the product is made more compact and lighter, providing an economical piping joint solution.

Part Number

Configured Part Number is shown.

Part Number
SE-6A
SE-6B
SE-6C
SE-6D
SE-8A
SE-8C
SE-8D
SE-10B
SE-10C
SE-10D
SE-12B
SE-12C
SE-12D
SE-15C
SE-15D
SE-18C
SE-18D
SE-20D
SE-20E
SE-22D
SE-25E
SE-25F
SE-28F
SEG-1/2D
SEG-1/2E
SEG-1/4B
SEG-1/4C
SEG-1/4D
SEG-1/8B
SEG-1/8C
SEG-1/8D
SEG-1F
SEG-3/4E
SEG-3/4F
SEG-3/8C
SEG-3/8D
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pipe O.D.
(φ)
Thread Nominal Size Specifications Inch Size Specifications Applicable Tube Outer Diameter (Inch)
1 Piece(s)Available

9 Days or more

6[1/8B] 1/8B(6A)Millimeter Size-
1 Piece(s)Available

9 Days or more

6[1/4B] 1/4B(8A)Millimeter Size-
1 Piece(s)Available

9 Days or more

6[3/8B] 3/8B(10A)Millimeter Size-
1 Piece(s)Available

9 Days or more

6[1/2B] 1/2B(15A)Millimeter Size-
1 Piece(s)Available

9 Days or more

8[1/8B] 1/8B(6A)Millimeter Size-
1 Piece(s)Available

9 Days or more

8[3/8B] 3/8B(10A)Millimeter Size-
1 Piece(s)Available

9 Days or more

8[1/2B] 1/2B(15A)Millimeter Size-
1 Piece(s)Available

9 Days or more

10[1/4B] 1/4B(8A)Millimeter Size-
1 Piece(s)Available

9 Days or more

10[3/8B] 3/8B(10A)Millimeter Size-
1 Piece(s)Available

9 Days or more

10[1/2B] 1/2B(15A)Millimeter Size-
1 Piece(s)Available

9 Days or more

12[1/4B] 1/4B(8A)Millimeter Size-
1 Piece(s)Available

9 Days or more

12[3/8B] 3/8B(10A)Millimeter Size-
1 Piece(s)Available

9 Days or more

12[1/2B] 1/2B(15A)Millimeter Size-
1 Piece(s)Available

9 Days or more

15[3/8B] 3/8B(10A)Millimeter Size-
1 Piece(s)Available

9 Days or more

15[1/2B] 1/2B(15A)Millimeter Size-
1 Piece(s)Available

9 Days or more

18[3/8B] 3/8B(10A)Millimeter Size-
1 Piece(s)Available

9 Days or more

18[1/2B] 1/2B(15A)Millimeter Size-
1 Piece(s)Available

9 Days or more

20[1/2B] 1/2B(15A)Millimeter Size-
1 Piece(s)Available

9 Days or more

20[3/4B] 3/4B(20A)Millimeter Size-
1 Piece(s)Available

9 Days or more

22[1/2B] 1/2B(15A)Millimeter Size-
1 Piece(s)Available

9 Days or more

25[3/4B] 3/4B(20A)Millimeter Size-
1 Piece(s)Available

9 Days or more

25[1B] 1B(25A)Millimeter Size-
1 Piece(s)Available

9 Days or more

28[1B] 1B(28A)Millimeter Size-
1 Piece(s)Available

9 Days or more

21.7[1/2B] 1/2B(15A)Inch Size2/1
1 Piece(s)Available

9 Days or more

21.7[3/4B] 3/4B(20A)Inch Size2/1
1 Piece(s)Available

9 Days or more

13.8[1/4B] 1/4B(8A)Inch Size1/4
1 Piece(s)Available

9 Days or more

13.8[3/8B] 3/8B(10A)Inch Size1/4
1 Piece(s)Available

9 Days or more

13.8[1/2B] 1/2B(15A)Inch Size1/4
1 Piece(s)Available

9 Days or more

10.5[1/4B] 1/4B(8A)Inch Size1/8
1 Piece(s)Available

9 Days or more

10.5[3/8B] 3/8B(10A)Inch Size1/8
1 Piece(s)Available

9 Days or more

10.5[1/2B] 1/2B(15A)Inch Size1/8
1 Piece(s)Available

9 Days or more

34[1B] 1B(25A)Inch Size1
1 Piece(s)Available

9 Days or more

27.2[3/4B] 3/4B(20A)Inch Size3/4
1 Piece(s)Available

9 Days or more

27.2[1B] 1B(25A)Inch Size3/4
1 Piece(s)Available

9 Days or more

17.3[3/8B] 3/8B(10A)Inch Size3/8
1 Piece(s)Available

9 Days or more

17.3[1/2B] 1/2B(15A)Inch Size3/8

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Type Fitting Applicable Fluid Water / Air / Oil
Max. Operating Pressure(MPa) 21 Connection Type Screw⇔Pipe Connection Connection Type - Thread, Tube Direction Half Elbows
Tube Material Stainless Steel Connection Thread Type PT Surface Treatment No

Additional Products in this Category

Tech Support