(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Induction Motor K Series

Induction Motor K Series
  • Volume Discount

Environment: Standard
Motor Type: Induction
Type: Motor Only
For complete product overview and details on Induction Motor - K Series see the sections below:

Part Number

Configured Part Number is shown.

Part Number
0IK1A-A
0IK1GN-A
0IK1GN-C
0IK3A-B
0IK3A-D
0IK3GN-B
0IK3GN-D
2IK6A-A
2IK6GN-A
2IK6GN-C
3IK15A-A
3IK15GN-A
3IK15GN-C
4IK25A-A
4IK25GN-A
4IK25GN-C
4IK25GN-CT
4IK25GN-S
4IK25GN-ST
5IK40A-A
5IK40GN-A
5IK40GN-C
5IK40GN-ST
5IK60GU-AF
5IK60GU-CF
5IK60GU-SF
5IK60GU-STF
5IK90A-AF
5IK90GU-AF
5IK90GU-CF
5IK90GU-SF
5IK90GU-STF
Part NumberMinimum order quantityVolume DiscountDays to Ship Square Flange Dim. A
(mm)
Rated Output
(W)
Power Supply Voltage
(V)
Shaft end shape Connection type
1 Piece(s)Available

9 Days or more

421Single-phase100Round shaft typeLead Wire
1 Piece(s)Available

9 Days or more

421Single-phase100Pinion shaft typeLead Wire
1 Piece(s)Available

9 Days or more

421Single-phase200Pinion shaft typeLead Wire
1 Piece(s)Available

9 Days or more

423Single-phase100Round shaft typeLead Wire
1 Piece(s)Available

9 Days or more

423Single-phase200Round shaft typeLead Wire
1 Piece(s)Available

9 Days or more

423Single-phase100Pinion shaft typeLead Wire
1 Piece(s)Available

9 Days or more

423Single-phase200Pinion shaft typeLead Wire
1 Piece(s)Available

9 Days or more

606Single-phase100Round shaft typeLead Wire
1 Piece(s)Available

9 Days or more

606Single-phase100Pinion shaft typeLead Wire
1 Piece(s)Available

9 Days or more

606Single-phase200Pinion shaft typeLead Wire
1 Piece(s)Available

9 Days or more

7015Single-phase100Round shaft typeLead Wire
1 Piece(s)Available

9 Days or more

7015Single-phase100Pinion shaft typeLead Wire
1 Piece(s)Available

9 Days or more

7015Single-phase200Pinion shaft typeLead Wire
1 Piece(s)Available

9 Days or more

8025Single-phase100Round shaft typeLead Wire
1 Piece(s)Available

9 Days or more

8025Single-phase100Pinion shaft typeLead Wire
1 Piece(s)Available

31 Days or more

8025Single-phase200Pinion shaft typeLead Wire
1 Piece(s)Available

31 Days or more

8025Single-phase200Pinion shaft typeSmall terminal box included
1 Piece(s)Available

9 Days or more

8025Three-Phase200 ~ 220Pinion shaft typeLead Wire
1 Piece(s)Available

42 Days or more

8025Three-Phase200 ~ 220Pinion shaft typeSmall terminal box included
1 Piece(s)Available

9 Days or more

9040Single-phase100Round shaft typeLead Wire
1 Piece(s)Available

9 Days or more

9040Single-phase100Pinion shaft typeLead Wire
1 Piece(s)Available

31 Days or more

9040Single-phase200Pinion shaft typeLead Wire
1 Piece(s)Available

42 Days or more

9040Three-Phase200 ~ 220Pinion shaft typeSmall terminal box included
1 Piece(s)Available

31 Days or more

9060Single-phase100Pinion shaft typeLead Wire
1 Piece(s)Available

31 Days or more

9060Single-phase200Pinion shaft typeLead Wire
1 Piece(s)Available

42 Days or more

9060Three-Phase200 ~ 220Pinion shaft typeLead Wire
1 Piece(s)Available

42 Days or more

9060Three-Phase200 ~ 220Pinion shaft typeSmall terminal box included
1 Piece(s)Available

9 Days or more

9090Single-phase100Round shaft typeLead Wire
1 Piece(s)Available

9 Days or more

9090Single-phase100Pinion shaft typeLead Wire
1 Piece(s)Available

31 Days or more

9090Single-phase200Pinion shaft typeLead Wire
1 Piece(s)Available

42 Days or more

9090Three-Phase200 ~ 220Pinion shaft typeLead Wire
1 Piece(s)Available

9 Days or more

9090Three-Phase200 ~ 220Pinion shaft typeSmall terminal box included
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Square Flange Dim. A
(mm)
Rated Output
(W)
Power Supply Voltage
(V)
Shaft end shape Connection type

Loading...

  1. 1

Basic Information

Type Motor Unit Motor Type Induction Environment Standard
Electromagnetic Brakes, Clutches No

Additional Products in this Category

Tech Support