(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

NK-1000 standard union flexible hose (Part Numbers)

NK-1000 standard union flexible hose

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Swage Fitting L Dimension Type: Unions
•Swage Fitting R Type: Unions
•Type: Flexible Hoses
•Hose Material: 304 Stainless Steel
•Braid: Included

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NK1000/FCMB-8A-1000
NK1000/FCMB-8A-1100
NK1000/FCMB-8A-1200
NK1000/FCMB-8A-1300
NK1000/FCMB-8A-1400
NK1000/FCMB-8A-1500
NK1000/FCMB-8A-1600
NK1000/FCMB-8A-1700
NK1000/FCMB-8A-1800
NK1000/FCMB-8A-1900
NK1000/FCMB-8A-2000
NK1000/FCMB-8A-300
NK1000/FCMB-8A-400
NK1000/FCMB-8A-500
NK1000/FCMB-8A-600
NK1000/FCMB-8A-700
NK1000/FCMB-8A-800
NK1000/FCMB-8A-900
NK1000/FCMB-10A-1000
NK1000/FCMB-10A-1100
NK1000/FCMB-10A-1200
NK1000/FCMB-10A-1300
NK1000/FCMB-10A-1400
NK1000/FCMB-10A-1500
NK1000/FCMB-10A-1600
NK1000/FCMB-10A-1700
NK1000/FCMB-10A-1800
NK1000/FCMB-10A-1900
NK1000/FCMB-10A-2000
NK1000/FCMB-10A-300
NK1000/FCMB-10A-400
NK1000/FCMB-10A-500
NK1000/FCMB-10A-600
NK1000/FCMB-10A-700
NK1000/FCMB-10A-800
NK1000/FCMB-10A-900
NK1000/FCMB-15A-1000
NK1000/FCMB-15A-1100
NK1000/FCMB-15A-1200
NK1000/FCMB-15A-1300
NK1000/FCMB-15A-1400
NK1000/FCMB-15A-1500
NK1000/FCMB-15A-1600
NK1000/FCMB-15A-1700
NK1000/FCMB-15A-1800
NK1000/FCMB-15A-1900
NK1000/FCMB-15A-2000
NK1000/FCMB-15A-300
NK1000/FCMB-15A-400
NK1000/FCMB-15A-500
NK1000/FCMB-15A-600
NK1000/FCMB-15A-700
NK1000/FCMB-15A-800
NK1000/FCMB-15A-900
NK1000/FCMB-20A-1000
NK1000/FCMB-20A-1100
NK1000/FCMB-20A-1200
NK1000/FCMB-20A-1300
NK1000/FCMB-20A-1400
NK1000/FCMB-20A-1500
NK1000/FCMB-20A-1600
NK1000/FCMB-20A-1700
NK1000/FCMB-20A-1800
NK1000/FCMB-20A-1900
NK1000/FCMB-20A-2000
NK1000/FCMB-20A-300
NK1000/FCMB-20A-400
NK1000/FCMB-20A-500
NK1000/FCMB-20A-600
NK1000/FCMB-20A-700
NK1000/FCMB-20A-800
NK1000/FCMB-20A-900
NK1000/FCMB-25A-1000
NK1000/FCMB-25A-1100
NK1000/FCMB-25A-1200
NK1000/FCMB-25A-1300
NK1000/FCMB-25A-1400
NK1000/FCMB-25A-1500
NK1000/FCMB-25A-1600
NK1000/FCMB-25A-1700
NK1000/FCMB-25A-1800
NK1000/FCMB-25A-1900
NK1000/FCMB-25A-2000
NK1000/FCMB-25A-300
NK1000/FCMB-25A-400
NK1000/FCMB-25A-500
NK1000/FCMB-25A-600
NK1000/FCMB-25A-700
NK1000/FCMB-25A-800
NK1000/FCMB-25A-900
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Part Material Outside Diameter of with Blade
(φ)
I.D. d
(φ)
Applicable Fluid Operating Temperature Range
(℃)
Minimum Bending Radius
(mm)
Length
(mm)
Outside Diameter of without Blade
(φ)
Nominal diameter (bore diameter) Pitch
(mm)
Plate Thickness
(t)
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB12.17.2Steam / Water / Oil / Air-10~10025100010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB12.17.2Steam / Water / Oil / Air-10~10025110010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB12.17.2Steam / Water / Oil / Air-10~10025120010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB12.17.2Steam / Water / Oil / Air-10~10025130010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB12.17.2Steam / Water / Oil / Air-10~10025140010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB12.17.2Steam / Water / Oil / Air-10~10025150010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB12.17.2Steam / Water / Oil / Air-10~10025160010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB12.17.2Steam / Water / Oil / Air-10~10025170010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB12.17.2Steam / Water / Oil / Air-10~10025180010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB12.17.2Steam / Water / Oil / Air-10~10025190010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB12.17.2Steam / Water / Oil / Air-10~10025200010.98A2.40.2
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB12.17.2Steam / Water / Oil / Air-10~1002530010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB12.17.2Steam / Water / Oil / Air-10~1002540010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB12.17.2Steam / Water / Oil / Air-10~1002550010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB12.17.2Steam / Water / Oil / Air-10~1002560010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB12.17.2Steam / Water / Oil / Air-10~1002570010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB12.17.2Steam / Water / Oil / Air-10~1002580010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB12.17.2Steam / Water / Oil / Air-10~1002590010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB16.310.5Steam / Water / Oil / Air-10~10035100015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB16.310.5Steam / Water / Oil / Air-10~10035110015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB16.310.5Steam / Water / Oil / Air-10~10035120015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB16.310.5Steam / Water / Oil / Air-10~10035130015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB16.310.5Steam / Water / Oil / Air-10~10035140015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB16.310.5Steam / Water / Oil / Air-10~10035150015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB16.310.5Steam / Water / Oil / Air-10~10035160015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB16.310.5Steam / Water / Oil / Air-10~10035170015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB16.310.5Steam / Water / Oil / Air-10~10035180015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB16.310.5Steam / Water / Oil / Air-10~10035190015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB16.310.5Steam / Water / Oil / Air-10~10035200015.110A3.10.25
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB16.310.5Steam / Water / Oil / Air-10~1003530015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB16.310.5Steam / Water / Oil / Air-10~1003540015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB16.310.5Steam / Water / Oil / Air-10~1003550015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB16.310.5Steam / Water / Oil / Air-10~1003560015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB16.310.5Steam / Water / Oil / Air-10~1003570015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB16.310.5Steam / Water / Oil / Air-10~1003580015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB16.310.5Steam / Water / Oil / Air-10~1003590015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~10050100018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~10050110018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~10050120018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~10050130018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~10050140018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~10050150018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~10050160018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~10050170018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~10050180018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~10050190018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~10050200018.415A3.30.25
1 Piece(s)Available

11 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~1005030018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~1005040018.415A3.30.25
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~1005050018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~1005060018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~1005070018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~1005080018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~1005090018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~10065100025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~10065110025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~10065120025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~10065130025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~10065140025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~10065150025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~10065160025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~10065170025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~10065180025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~10065190025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~10065200025.420A3.80.3
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~1006530025.420A3.80.3
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~1006540025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~1006550025.420A3.80.3
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~1006560025.420A3.80.3
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~1006570025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~1006580025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~1006590025.420A3.80.3
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~10080100032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~10080110032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~10080120032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~10080130032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~10080140032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~10080150032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~10080160032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~10080170032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~10080180032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~10080190032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~10080200032.825A4.50.3
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~1008030032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~1008040032.825A4.50.3
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~1008050032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~1008060032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~1008070032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~1008080032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~1008090032.825A4.50.3

Loading...

Basic Information

Tube 304 Stainless Steel Type Flexible Hoses Braid Presence
Connecting Part Type Fitting Fitting type 1 Union Fitting type 2 Union
Max. Operating Pressure(MPa) 1 Tube Type STD Blade Single-ply

Additional Products in this Category

Tech Support