(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Pipe Flange, Screw-in Flange, JIS10K, SUSF304

Stainless Steel Pipe Flange, Screw-in Flange, JIS10K, SUSF304
  • Volume Discount

Quick delivery of flanges.
For complete product overview and details on Stainless Steel Pipe Flange, Screw-in Flange, JIS10K, SUSF304 see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SUSF304-TRFF-10K-15A
SUSF304-TRFF-10K-20A
SUSF304-TRFF-10K-25A
SUSF304-TRFF-10K-32A
SUSF304-TRFF-10K-40A
SUSF304-TRFF-10K-50A
SUSF304-TRFF-10K-65A
SUSF304-TRFF-10K-80A
SUSF304-TRFF-10K-100A
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Diameter
1 Piece(s)Available

8 Days or more

15A
1 Piece(s)Available

8 Days or more

20A
1 Piece(s)Available

8 Days or more

25A
1 Piece(s)Available

8 Days or more

32A
1 Piece(s)Available

8 Days or more

40A
1 Piece(s)Available

8 Days or more

50A
1 Piece(s)Available

9 Days or more

65A
1 Piece(s)Available

8 Days or more

80A
1 Piece(s)Available

10 Days or more

100A

Loading...

  1. 1

Basic Information

Types Welding flange Flange Standard JIS standard flange Flange Type Screw-In Type
Material Stainless Steel (SUSF304) Nominal Pressure 10K Surface Treatment No

Additional Products in this Category

Tech Support