(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Inserts - Threaded, Stainless Steel, with Notch, Metric【5-10 Pieces Per Package】

Inserts - Threaded, Stainless Steel, with Notch, Metric
  • Volume Discount

[Type] Threaded Insert Use
[Application] Light Metal
[Materials] SUS304 with Notch
[Application] Light Metal
[Screw type] Coarse/Fine Screw Diameter (after insertion) 2 2.2 2.5 3 3.5 4 5 6 7 8 9 10 11 12 14 16 18 20 Length (after insertion)
[L](D = screw diameter M) 1D 1.5D 2D
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
[Pitch (mm)] 0.4 0.45 0.5 0.6 0.7 0.8 1.0 1.25 1.5 1.75 2.0 2.5 Usage Environment: Internal Combustion Engines/Manufacturing Equipment Quantity 5 10

PDF

Part Number

Configured Part Number is shown.

 
Part Number
25023
25032
25033
25034
25042
25043
25044
25052
25053
25054
25062
25063
25064
25073
25082
25083
25084
25093
25102
25103
25104
25113
25122
25123
25124
25143
25162
25163
25164
25203
25253
27083
27102
27103
27104
27122
27123
27124
27142
27143
27144
27163
28103
28122
28123
28124
28143-1.25
28183
28203
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSScrew Type Thread Diameter (Inserted) M
(mm)
Length (After Insertion) L (D = Screw Shaft Dia. M) Pitch
(mm)
Operating Environment Qty. Specifications

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Coarse21.5D0.45Manufacturing Equipment10-

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Coarse31D0.5Manufacturing Equipment10-

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Coarse31.5D0.5Manufacturing Equipment10-

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Coarse32D0.5Manufacturing Equipment10-

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Coarse41D0.7Manufacturing Equipment10-

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

10Coarse41.5D0.7Manufacturing Equipment10-

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Coarse42D0.7Manufacturing Equipment10-

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Coarse51D0.8Manufacturing Equipment10-

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Coarse51.5D0.8Manufacturing Equipment10-

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Coarse52D0.8Manufacturing Equipment10-

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Coarse61D1Manufacturing Equipment10-

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Coarse61.5D1Manufacturing Equipment10-

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Coarse62D1Manufacturing Equipment10-

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Coarse71.5D1Manufacturing Equipment10-

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Coarse81D1.25Manufacturing Equipment10-

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Coarse81.5D1.25Manufacturing Equipment10-

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Coarse82D1.25Manufacturing Equipment10-

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Coarse91.5D1.25Manufacturing Equipment10-

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Coarse101D1.5Manufacturing Equipment10-

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Coarse101.5D1.5Manufacturing Equipment10-

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Coarse102D1.5Manufacturing Equipment10-

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Coarse111.5D1.5Manufacturing Equipment10-

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Coarse121D1.75Manufacturing Equipment10-

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Coarse121.5D1.75Manufacturing Equipment10-

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Coarse122D1.75Manufacturing Equipment10-

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Coarse141.5D2Manufacturing Equipment5-

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Coarse161D2Manufacturing Equipment5-

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Coarse161.5D2Manufacturing Equipment5-

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Coarse162D2Manufacturing Equipment5-

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Coarse201.5D2.5Manufacturing Equipment5-

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Coarse2.51.5D0.45Manufacturing Equipment10-

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Fine Thread81.5D1Manufacturing Equipment10-

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Fine Thread101D1.25Manufacturing Equipment10-

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Fine Thread101.5D1.25Manufacturing Equipment10-

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Fine Thread102D1.25Manufacturing Equipment10-

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Fine Thread121D1.5Manufacturing Equipment10-

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Fine Thread121.5D1.5Manufacturing Equipment10-

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Fine Thread122D1.5Manufacturing Equipment10-

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Fine Thread141D1.5Manufacturing Equipment5-

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Fine Thread141.5D1.5Manufacturing Equipment5-

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Fine Thread142D1.5Manufacturing Equipment5-

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Fine Thread161.5D1.5Manufacturing Equipment5-

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Fine Thread101.5D1For Internal Combustion Engines10Spark Plug

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Fine Thread121D1.25For Internal Combustion Engines10Spark Plug

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Fine Thread121.5D1.25For Internal Combustion Engines10Spark Plug

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Fine Thread122D1.25For Internal Combustion Engines10Spark Plug

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Fine Thread141.5D1.25For Internal Combustion Engines5Spark Plug

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Fine Thread181.5D1.5For Internal Combustion Engines5Spark Plug

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Fine Thread201.5D1.5For Internal Combustion Engines5Spark Plug

Loading...

  1. 1

Basic Information

Category Screw Insert Application Light Metal Material 304 Stainless Steel
Notch Presence Sales Unit Box/package Application Light Metal

Additional Products in this Category

Tech Support