(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Trade Series Recoil Thread Repair Kit, Inch Coarse

Inserts - Trade Series Recoil Thread Repair Kit, Inch Coarse

Move the mouse over the image to zoom

  • Volume Discount

Application: Insertion / Removal
Category: Tool
Material: Stainless steel (SUS303 / SUS304)
Sale Unit: Low Quantity Available beginning with 1 pc.
Screw Type For Tap: Unify (coarse) Thread
For complete product overview and details on Inserts - Trade Series Recoil Thread Repair Kit, Inch Coarse see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
33048
33058
33068
33528
33548
33608
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Diameter (Inserted) inch Qty.
1 Piece(s)Available

9 Days or more

101/4-2015
1 Piece(s)Available

9 Days or more

105/16-1815
1 Piece(s)Available

9 Days or more

103/8-1610
1 Piece(s)Available

27 Days or more

10#2-5615
1 Piece(s)Available

27 Days or more

10#4-4015
1 Piece(s)Available

14 Days or more

10#10-2415

Loading...

  1. 1

Basic Information

Category Tool Material 304 Stainless Steel Sales Unit Low Quantity Available beginning with 1 pc.
Screw Type for Tap Unify (coarse) Thread Application Insertion / Removal

Additional Products in this Category

Tech Support