(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Iron GS Type Grip Ring (IWATA Standard) Made by IWATA DENKO Co.【1-1,000 Pieces Per Package】

Iron GS Type Grip Ring (IWATA Standard) Made by IWATA DENKO Co.
  • Volume Discount

•Type: External (Thrust Direction)
•Product Type: Retaining Ring
•Shape: GS-Type Grip Ring
•Material: Steel
•Retaining Ring Type: External

Part Number

Configured Part Number is shown.

Part Number
GS-2
GS-3.5
GS-4
GS-4.5
GS-5
GS-6
GS-8
GS-10
GS-14
GS-17
GS-20
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size/For Bore Size
(mm)
Min. Qty of Sale Shaft/Hole/Groove Dia.(Reference)
(mm)

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

102Box/package2

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

103.5Box/package3.5

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

104Box/package4
1 Piece(s)Available

9 Days or more

104.5Low Quantity (can be purchased from one)4.5

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

105Box/package5

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

106Box/package6

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

108Box/package8
1 Piece(s)Available

8 Days or more

1010Low Quantity (can be purchased from one)10
1 Piece(s)Available

9 Days or more

1014Low Quantity (can be purchased from one)14

500 Pieces Per Package

1 Pack(s)Available

15 Days or more

1017Box/package17
1 Piece(s)Available

9 Days or more

1020Low Quantity (can be purchased from one)20

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape GS-Type Grip Ring Material Iron
Retaining Ring Type Outer Ring Stopper Attaching Style Standard Product Types Retaining Ring

Additional Products in this Category

Tech Support