(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Iron C Type Ring (For Shaft), (IWATA Standard) Made by IWATA DENKO Co.【1-1,000 Pieces Per Package】

Iron C Type Ring (For Shaft), (IWATA Standard) Made by IWATA DENKO Co.
  • Volume Discount

•Type: External (Thrust Direction)
•Product Type: Retaining Ring
•Shape: C Type ring (For the shaft)
•Material: Steel
•Retaining Ring Type: External

Part Number

Configured Part Number is shown.

Part Number
G-3
G-4
G-5
G-6
G-7
G-8
G-9
G-10
G-11
G-15
G-16
G-17
G-19
G-20
G-22
G-25
G-30
G-32
G-35
G-38
G-40
G-45
G-50
G-55
G-60
G-65
G-70
G-75
G-80
G-85
G-90
G-100
G-120
G-130
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size/For Bore Size
(mm)
Min. Qty of Sale Shaft/Hole/Groove Dia.(Reference)
(mm)
1 Piece(s)Available

8 Days or more

103Low Quantity (can be purchased from one)3
1 Piece(s)Available

9 Days or more

104Low Quantity (can be purchased from one)4
1 Piece(s)Available

8 Days or more

105Low Quantity (can be purchased from one)5
1 Piece(s)Available

8 Days or more

106Low Quantity (can be purchased from one)6
1 Piece(s)Available

8 Days or more

107Low Quantity (can be purchased from one)7
1 Piece(s)Available

8 Days or more

108Low Quantity (can be purchased from one)8
1 Piece(s)Available

9 Days or more

109Low Quantity (can be purchased from one)9
1 Piece(s)Available

8 Days or more

1010Low Quantity (can be purchased from one)10

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

1011Box/package11
1 Piece(s)Available

8 Days or more

1015Low Quantity (can be purchased from one)15
1 Piece(s)Available

9 Days or more

1016Low Quantity (can be purchased from one)16

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

1017Box/package17
1 Piece(s)Available

8 Days or more

1019Low Quantity (can be purchased from one)19
1 Piece(s)Available

9 Days or more

1020Low Quantity (can be purchased from one)20
1 Piece(s)Available

9 Days or more

1022Low Quantity (can be purchased from one)22
1 Piece(s)Available

9 Days or more

1025Low Quantity (can be purchased from one)25
1 Piece(s)Available

8 Days or more

1030Low Quantity (can be purchased from one)30

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

1032Box/package32

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

1035Box/package35
1 Piece(s)Available

9 Days or more

1038Low Quantity (can be purchased from one)38
1 Piece(s)Available

8 Days or more

1040Low Quantity (can be purchased from one)40

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

1045Box/package45
1 Piece(s)Available

9 Days or more

1050Box/package50
1 Piece(s)Available

8 Days or more

1055Low Quantity (can be purchased from one)55
1 Piece(s)Available

9 Days or more

1060Low Quantity (can be purchased from one)60
1 Piece(s)Available

9 Days or more

1065Low Quantity (can be purchased from one)65
1 Piece(s)Available

8 Days or more

1070Low Quantity (can be purchased from one)70
1 Piece(s)Available

9 Days or more

1075Low Quantity (can be purchased from one)75

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

1080Box/package80
1 Piece(s)Available

9 Days or more

1085Low Quantity (can be purchased from one)85

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

1090Box/package90
1 Piece(s)Available

9 Days or more

10100Box/package100

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10120Box/package120

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

10130Box/package130

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape C Type ring (For the shaft) Material Iron
Retaining Ring Type Outer Ring Stopper Attaching Style Standard Product Types Retaining Ring

Additional Products in this Category

Tech Support