(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Confit【350 Pieces Per Package】

Confit
  • Volume Discount

Excellent for use with plywood foundations beneath floors, and demonstrates effective prevention of creaking.

Part Number

Configured Part Number is shown.

KF-4.2X51X34-PR

Part Number
KF-4.2X51X34-PR
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

350 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4.2 Length under neck 51 Material Iron
Surface Treatment Painting / Coating Surface Treatment (Details) Bronze Mounting Hole Shape Phillips
Sales Unit Box/package Detailed Shape Disc Thread ridge Type Self Tapping Screws
Application Standard

Additional Products in this Category

Tech Support