(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clinching Nut, for Stainless Steel Sheets【1-1,000 Pieces Per Package】

Clinching Nut, for Stainless Steel Sheets
  • Volume Discount

•Shape: Round nut
•Surface Treatment: Stainless coating
•Application/Function: Crimped
•Surface Treatment: Painting / Coating
•Thread Ridge Type: Metric coarse

PDF

Part Number

Configured Part Number is shown.

Part Number
SP-M3-1-TSC
SP-M4-0-TSC
SP-M5-2-TSC
SP-M6-1-TSC
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Sales Unit A(Max)
(mm)
Min. Thickness
(mm)
Pitch
(mm)
1 Piece(s)Available

8 Days or more

103[Stainless Steel] Stainless Steel (SUS630)Low Quantity (can be purchased from one)0.9710.5
1 Piece(s)Available

8 Days or more

104[Stainless Steel] Stainless Steel (SUS630)Low Quantity (can be purchased from one)0.760.8-10.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

105[Stainless Steel] Stainless SteelBox/package1.381.40.8
1 Piece(s)Available

8 Days or more

106[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)1.381.41

Loading...

  1. 1
 

Basic Information

Surface Treatment Painting / Coating Thread ridge type Metric coarse Application / function Crimped
Surface Treatment (Details) Stainless coating

Additional Products in this Category

Tech Support