(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Clinching Spacer, Standoff (Standard Type)【1,000 Pieces Per Package】

Clinching Spacer, Standoff (Standard Type)
  • Volume Discount

This product is a world best seller.

PDF

Part Number

Configured Part Number is shown.

SO-M3-4-SUS

Part Number
SO-M3-4-SUS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1
 

Basic Information

Nominal of Thread (M) 3 Material Stainless Steel Surface Treatment No
Thread ridge type Metric coarse Application / function Crimped Sales Unit Box/package
Surface Treatment (Details) Passivation Treatment H (2-Wrench Flats)(mm) 4.8 L (Overall Length)(mm) 4
Pitch(mm) 0.5

Additional Products in this Category

Tech Support