(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fully Threaded Bolts & Studs - Press-Fit, for Stainless Steel Sheets【1,000 Pieces Per Package】

Fully Threaded Bolts & Studs - Press-Fit, for Stainless Steel Sheets
  • Volume Discount

Ideal for fixing a stainless steel sheet of 1.0 mm and over in thicknesses.

PDF

Part Number

Configured Part Number is shown.

FH4-M4-15-410

Part Number
FH4-M4-15-410
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1
 

Basic Information

Nominal of Thread (M) 4 Length L(mm) 15 Mounting Hole Shape No
Basic Shape Stud bolt Material Stainless Steel (SUS410) Surface Treatment No
Additional Shapes Standard Sales Unit Box/package Application Standard

Additional Products in this Category

Tech Support