(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fully Threaded Bolts & Studs - Press-Fit【1,000 Pieces Per Package】

Fully Threaded Bolts & Studs - Press-Fit
  • Volume Discount

•Shape: Stud bolt
•Sale Unit: Box/package
•Application: Standard
•Shape: Flat
•Additional Shape: Standard

PDF

Part Number

Configured Part Number is shown.

Part Number
FH-M3-10-3W
FH-M3-10-SUS
FH-M4-8-3W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L
(mm)
Material Surface Treatment

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310Iron-

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310[Stainless Steel] Stainless SteelNo

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048Iron-

Loading...

  1. 1
 

Basic Information

Mounting Hole Shape No Basic Shape Stud bolt Additional Shapes Standard
Sales Unit Box/package Application Standard

Additional Products in this Category

Tech Support