(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Hexagonal Nut APHHEX【1-1,000 Pieces Per Package】

Hexagonal Nut APHHEX
  • Volume Discount

The nut body has a six-sided (HEX) shape. When fastened in the bottom hold of the hex-shaped work, it will achieve stability and high strength.

PDF

Part Number

Configured Part Number is shown.

Part Number
APH-425HEX
APH-435HEX
APH-515HEX
APH-525HEX
APH-625HEX
APH-640HEX
APH-825HEX
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Recommended Fastening Plate Thickness
(mm)
Pitch
(mm)
1 Piece(s)Available

8 Days or more

1041.5~2.50.7
1 Piece(s)Available

8 Days or more

1042.5~3.50.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1050.5~1.50.8
1 Piece(s)Available

8 Days or more

1051.5~2.50.8
1 Piece(s)Available

8 Days or more

1060.5~2.51
1 Piece(s)Available

8 Days or more

1062.5~4.01
1 Piece(s)Available

8 Days or more

1081.0~2.51.25

Loading...

  1. 1
 

Basic Information

Material Iron Surface Treatment No Thread ridge type Metric coarse
Application / function Crimped Surface Treatment (Details) No

Additional Products in this Category

Tech Support