(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self-clinching Broaching Nut【1,000 Pieces Per Package】

Self-clinching Broaching Nut
  • Volume Discount

•Shape: Round nut
•Application/Function: Crimped
•Thread Ridge Type: Metric coarse
•Sale Unit: Box/package
•Min. Thickness (mm): 1.5

Part Number

Configured Part Number is shown.

Part Number
TKF-M2.5-3W
TKF-M3-3W
TKF-M4-3W
TKFS-M3-SUS
TKFS-M4-SUS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Surface Treatment (Details) Pitch
(mm)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.5IronTrivalent ChromateTrivalent White0.45

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronTrivalent ChromateTrivalent White0.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104IronTrivalent ChromateTrivalent White0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Stainless SteelNoNo0.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104Stainless SteelNoNo0.7

Loading...

  1. 1

Basic Information

Thread ridge type Metric coarse Application / function Crimped Sales Unit Box/package
Min. Thickness(mm) 1.5

Additional Products in this Category

Tech Support