(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Press Fit, C-Lock (CL Type)【100 Pieces Per Package】

Inserts - Press Fit, C-Lock (CL Type)
  • Volume Discount

The outer knurled form is reversed, which allows for high tensile strength and torque strength.

Part Number

Configured Part Number is shown.

Part Number
CL-M2-3.0-BR
CL-M2-4.0-BR
CL-M3-3.0-BR
CL-M3-4.0-BR
CL-M3-5.0-BR
CL-M3-5.7-BR
CL-M4-4.0-BR
CL-M4-5.8-BR
CL-M4-6.5-BR
CL-M4-8.2-BR
CL-M5-9.5-BR
CL-M6-9.5-BR
CL-M6-12.7-BR
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Diameter (Inserted) M
(mm)
Length
(mm)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1023

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1024

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1033

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1034

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035.7

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1044

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1045.8

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1046.5

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048.2

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1059.5

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

1069.5

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10612.7

Loading...

  1. 1

Basic Information

Category Press Fitting Application General Resin Material Brass
Screw Type Metric (coarse) Thread Shape Standard Sales Unit Box/package
Surface Treatment No

Additional Products in this Category

Tech Support