(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compression Coil Springs - Steel/Stainless Steel, 11 & 12 Series

Compression Coil Springs - Steel/Stainless Steel, 11 & 12 Series
  • Volume Discount

[Materials]SUS304-WPB SWP-A
[Max. Load] 0.81–114.6 N
[O.D.] 1.7–100φ
[Free Length] 5–400 mm

(i)Caution

  • The maximum load is the load at the time of adhesion. The actual range of use is therefore 20 to 80%.

Part Number

Configured Part Number is shown.

Part Number
11-1020
11-1021
11-1022
11-1023
11-1024
11-1025
11-1026
11-1027
11-1028
11-1030
11-1031
11-1032
11-1033
11-1034
11-1035
11-1036
11-1037
11-1038
11-1040
11-1041
11-1042
11-1043
11-1044
11-1045
11-1046
11-1047
11-1048
11-1050
11-1051
11-1052
11-1053
11-1054
11-1055
11-1056
11-1057
11-1058
11-1120
11-1121
11-1122
11-1123
11-1124
11-1125
11-1126
11-1127
11-1128
11-1130
11-1131
11-1132
11-1133
11-1134
11-1135
11-1136
11-1137
11-1138
11-1140
11-1141
11-1142
11-1143
11-1144
11-1145
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial End Surface Condition Max. Load (Secified Range)
(N)
Max. Load
(N)
Free length
(mm)
O.D.
(φ)
Spring Constant
(N/mm)
Wire diameter
(φ)
Overall Deflection
(mm)
1 Piece(s)Available

10 Days or more

10Spring Steel (ASTM A228)Not Grounded16.01~30.0027.515102.850.99.6
1 Piece(s)Available

10 Days or more

10Spring Steel (ASTM A228)Not Grounded16.01~30.0027.520102.030.913.5
1 Piece(s)Available

8 Days or more

10Spring Steel (ASTM A228)Not Grounded16.01~30.0027.525101.580.917.4
1 Piece(s)Available

9 Days or more

10Spring Steel (ASTM A228)Not Grounded16.01~30.0027.530101.290.921.3
1 Piece(s)Available

9 Days or more

10Spring Steel (ASTM A228)Not Grounded16.01~30.0027.540100.940.929.1
1 Piece(s)Available

11 Days or more

10Spring Steel (ASTM A228)Not Grounded16.01~30.0027.550100.740.936.9
1 Piece(s)Available

10 Days or more

10Spring Steel (ASTM A228)Not Grounded16.01~30.0027.565100.570.948.6
1 Piece(s)Available

10 Days or more

10Spring Steel (ASTM A228)Not Grounded16.01~30.0027.580100.450.960.4
1 Piece(s)Available

9 Days or more

10Spring Steel (ASTM A228)Not Grounded16.01~30.0027.5100100.360.976
1 Piece(s)Available

10 Days or more

10Spring Steel (ASTM A228)Not Grounded30.01~50.0034.115103.9618.6
1 Piece(s)Available

9 Days or more

10Spring Steel (ASTM A228)Not Grounded30.01~50.0034.120102.8112.1
1 Piece(s)Available

9 Days or more

10Spring Steel (ASTM A228)Not Grounded30.01~50.0034.125102.17115.7
1 Piece(s)Available

10 Days or more

10Spring Steel (ASTM A228)Not Grounded30.01~50.0034.130101.77119.3
1 Piece(s)Available

9 Days or more

10Spring Steel (ASTM A228)Not Grounded30.01~50.0034.140101.28126.5
1 Piece(s)Available

10 Days or more

10Spring Steel (ASTM A228)Not Grounded30.01~50.0034.150101.01133.7
1 Piece(s)Available

10 Days or more

10Spring Steel (ASTM A228)Not Grounded30.01~50.0034.165100.77144.4
1 Piece(s)Available

10 Days or more

10Spring Steel (ASTM A228)Not Grounded30.01~50.0034.180100.62155.2
1 Piece(s)Available

10 Days or more

10Spring Steel (ASTM A228)Not Grounded30.01~50.0034.1100100.49169.5
1 Piece(s)Available

9 Days or more

10Spring Steel (ASTM A228)Grounded50.01~73.0058.815107.111.28.2
1 Piece(s)Available

9 Days or more

10Spring Steel (ASTM A228)Grounded50.01~73.0058.820105.241.211.3
1 Piece(s)Available

10 Days or more

10Spring Steel (ASTM A228)Grounded50.01~73.0058.825104.091.214.4
1 Piece(s)Available

9 Days or more

10Spring Steel (ASTM A228)Grounded50.01~73.0058.830103.351.217.5
1 Piece(s)Available

10 Days or more

10Spring Steel (ASTM A228)Grounded50.01~73.0058.840102.471.223.7
1 Piece(s)Available

9 Days or more

10Spring Steel (ASTM A228)Grounded50.01~73.0058.850101.961.229.9
1 Piece(s)Available

10 Days or more

10Spring Steel (ASTM A228)Grounded50.01~73.0058.865101.51.239.2
1 Piece(s)Available

10 Days or more

10Spring Steel (ASTM A228)Grounded50.01~73.0058.880101.211.248.6
1 Piece(s)Available

9 Days or more

10Spring Steel (ASTM A228)Grounded50.01~73.0058.8100100.961.261
1 Piece(s)Available

10 Days or more

10Spring Steel (ASTM A228)Grounded73.01~107.0093.2151013.781.46.8
1 Piece(s)Available

9 Days or more

10Spring Steel (ASTM A228)Grounded73.01~107.0093.220109.881.49.4
1 Piece(s)Available

10 Days or more

10Spring Steel (ASTM A228)Grounded73.01~107.0093.225107.71.412.1
1 Piece(s)Available

10 Days or more

10Spring Steel (ASTM A228)Grounded73.01~107.0093.230106.31.414.7
1 Piece(s)Available

10 Days or more

10Spring Steel (ASTM A228)Grounded73.01~107.0093.240104.671.420
1 Piece(s)Available

10 Days or more

10Spring Steel (ASTM A228)Grounded73.01~107.0093.250103.681.425.3
1 Piece(s)Available

10 Days or more

10Spring Steel (ASTM A228)Grounded73.01~107.0093.265102.81.433.2
1 Piece(s)Available

10 Days or more

10Spring Steel (ASTM A228)Grounded73.01~107.0093.280102.261.441.2
1 Piece(s)Available

10 Days or more

10Spring Steel (ASTM A228)Grounded73.01~107.0093.2100101.81.451.8
1 Piece(s)Available

10 Days or more

10Spring Steel (ASTM A228)Not Grounded16.01~30.0024.815112.50.910
1 Piece(s)Available

10 Days or more

10Spring Steel (ASTM A228)Not Grounded16.01~30.0024.820111.740.914.1
1 Piece(s)Available

9 Days or more

10Spring Steel (ASTM A228)Not Grounded16.01~30.0024.825111.360.918.1
1 Piece(s)Available

10 Days or more

10Spring Steel (ASTM A228)Not Grounded16.01~30.0024.830111.120.922.2
1 Piece(s)Available

9 Days or more

10Spring Steel (ASTM A228)Not Grounded16.01~30.0024.840110.810.930.4
1 Piece(s)Available

9 Days or more

10Spring Steel (ASTM A228)Not Grounded16.01~30.0024.850110.640.938.5
1 Piece(s)Available

9 Days or more

10Spring Steel (ASTM A228)Not Grounded16.01~30.0024.865110.490.950.7
1 Piece(s)Available

8 Days or more

10Spring Steel (ASTM A228)Not Grounded16.01~30.0024.880110.390.963
1 Piece(s)Available

9 Days or more

10Spring Steel (ASTM A228)Not Grounded16.01~30.0024.8100110.310.979.3
1 Piece(s)Available

9 Days or more

10Spring Steel (ASTM A228)Grounded50.01~73.0052.815116.011.28.8
1 Piece(s)Available

9 Days or more

10Spring Steel (ASTM A228)Grounded50.01~73.0052.820114.321.212.2
1 Piece(s)Available

9 Days or more

10Spring Steel (ASTM A228)Grounded50.01~73.0052.825113.381.215.5
1 Piece(s)Available

10 Days or more

10Spring Steel (ASTM A228)Grounded50.01~73.0052.830112.811.218.9
1 Piece(s)Available

10 Days or more

10Spring Steel (ASTM A228)Grounded50.01~73.0052.840112.061.225.6
1 Piece(s)Available

9 Days or more

10Spring Steel (ASTM A228)Grounded50.01~73.0052.850111.641.232.3
1 Piece(s)Available

10 Days or more

10Spring Steel (ASTM A228)Grounded50.01~73.0052.865111.241.242.3
1 Piece(s)Available

10 Days or more

10Spring Steel (ASTM A228)Grounded50.01~73.0052.880111.011.252.4
1 Piece(s)Available

9 Days or more

10Spring Steel (ASTM A228)Grounded50.01~73.0052.8100110.81.265.8
1 Piece(s)Available

10 Days or more

10Spring Steel (ASTM A228)Grounded73.01~107.0083.5151111.211.47.5
1 Piece(s)Available

10 Days or more

10Spring Steel (ASTM A228)Grounded73.01~107.0083.520118.041.410.4
1 Piece(s)Available

10 Days or more

10Spring Steel (ASTM A228)Grounded73.01~107.0083.525116.271.413.3
1 Piece(s)Available

10 Days or more

10Spring Steel (ASTM A228)Grounded73.01~107.0083.530115.131.416.2
1 Piece(s)Available

8 Days or more

10Spring Steel (ASTM A228)Grounded73.01~107.0083.540113.771.422.1
1 Piece(s)Available

10 Days or more

10Spring Steel (ASTM A228)Grounded73.01~107.0083.550112.981.427.9

Loading...

Additional Products in this Category

Tech Support