(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ring【10-30 Pieces Per Package】

Ring
  • Volume Discount

•Type: Ring
•Material: Stainless Steel (SUS304-WPB)
•Winding Number: 2

Part Number

Configured Part Number is shown.

Part Number
M6001
M6002
M6003
M6004
M6005
M6006
M6007
M6008
M6009
M6010
M6011
M6012
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSWire diameter
(mm)
Outer Diameter D
(mm)
I.D.
(mm)

30 Pieces Per Package

1 Pack(s)Available

9 Days or more

100.675.8

30 Pieces Per Package

1 Pack(s)Available

9 Days or more

100.697.8

30 Pieces Per Package

1 Pack(s)Available

9 Days or more

100.897.4

30 Pieces Per Package

1 Pack(s)Available

9 Days or more

100.81210.4

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

101.01210

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

101.01513

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

101.21512.6

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

101.21815.6

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

101.41815.2

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

101.42118.2

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

101.62117.8

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

101.62420.8

Loading...

  1. 1

Basic Information

Types Ring Material Stainless Steel (SUS304-WPB) Winding number 2

Additional Products in this Category

Tech Support