(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose Clamp

Hose Clamp
  • Volume Discount

[Features]
· With gradually changing plate thickness, even stress is distributed around the circumference, maintaining roundness even when the internal diameter is expanded.
· With constant clamping across the entire surface and firm tightening, leaks are therefore unlikely.

Part Number

Configured Part Number is shown.

Part Number
KRG001
KRG002
KRG003
KRG004
KRG005
KRG006
KRG007
KRG008
KRG010
KRG011
KRG012
KRG013
KRG015
KRG017
KRG018
KRG030
KRG035
KRG040
KRG050
KRG103
KRG113
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHose O.D. Tightening Range (Min)
(mm)
Hose O.D. Tightening Range (Max.)
(mm)
Internal diameter in Free State Maximum Diameter Plate Thickness × Width Knob Height
1 Piece(s)Available

8 Days or more

108.89.57.89.50.6×65
1 Piece(s)Available

8 Days or more

109.610.58.510.50.7×85
1 Piece(s)Available

8 Days or more

1010.611.39.411.30.7×85
1 Piece(s)Available

8 Days or more

1011.312.210.012.20.7×85
1 Piece(s)Available

8 Days or more

1013.113.611.613.60.8×85
1 Piece(s)Available

8 Days or more

1014.11512.515.00.8×105
1 Piece(s)Available

8 Days or more

1014.815.513.115.50.9×126
1 Piece(s)Available

8 Days or more

1016.717.314.817.31.0×106
1 Piece(s)Available

8 Days or more

1017.518.515.518.50.8×128
1 Piece(s)Available

8 Days or more

1020.122.517.822.51.0×126.5
1 Piece(s)Available

8 Days or more

1020.923.518.523.50.9×128
1 Piece(s)Available

8 Days or more

1023.52520.825.01.0×128
1 Piece(s)Available

8 Days or more

1024.82722.027.01.2×128
1 Piece(s)Available

8 Days or more

1027.129.324.029.31.2×128
1 Piece(s)Available

8 Days or more

1029.43226.032.01.2×128
1 Piece(s)Available

8 Days or more

1032.835.529.035.51.2×129
1 Piece(s)Available

8 Days or more

1037.34133.041.01.2×1210
1 Piece(s)Available

8 Days or more

1040.74536.045.01.2×1412
1 Piece(s)Available

8 Days or more

1045.25040.050.01.2×1412
1 Piece(s)Available

9 Days or more

1020.92218.522.00.9×1220
1 Piece(s)Available

9 Days or more

1023.52420.824.01.0×1220

Loading...

  1. 1

Basic Information

Types Band length fixed Material Carbon Steel (SAE-1070) Surface Treatment Geomet

Additional Products in this Category

Tech Support