(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Titanium Tension Spring

Titanium Tension Spring
  • Volume Discount

Lightweight (a specific gravity of 4.67, half that of steel) and highly corrosion resistant (superior to stainless steel).

[Features]
· Non-magnetic.

Part Number

Configured Part Number is shown.

Part Number
43-T201
43-T212
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMax. Load
(N)
Max. Load (Secified Range)
(N)
Free length
(mm)
O.D.
(Ø)
Spring Constant
(N/mm)
Wire diameter
(Ø)
Total Number of Winding N
1 Piece(s)Available

17 Days or more

104530.01~60.0025126.51.63.5
1 Piece(s)Available

8 Days or more

108060.01~110.0050161.9211.5

Loading...

  1. 1

Basic Information

Material Ti-22v-4Al (β-Type Titanium Alloy Wire) Type Standard Type Hook Opposing Angle 180° (Standard)

Additional Products in this Category

Tech Support