(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Neodymium Magnet Diameter Direction Magnetizing Type

Neodymium Magnet   Diameter Direction Magnetizing Type
  • Volume Discount

Creates a powerful magnetic field said to be the strongest currently on the market anywhere in the world. Though with excellent mechanical strengths, they are coated to prevent development of rust. Must be generally used at 80°C max.

Part Number

Configured Part Number is shown.

1-10410D

Part Number
1-10410D
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

9 Days or more

10

Loading...

  1. 1

Basic Information

Shape Round Magnet Type (Material) Neodymium Magnet Outer Diameter OD(Ø) 4
Types Radial direction magnetization type Thickness H(mm) 10

Please check the type/dimensions/specifications of the part 1-10410D in the Neodymium Magnet Diameter Direction Magnetizing Type series.

Additional Products in this Category

Tech Support