(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Neodymium Magnet Round Shape

Neodymium Magnet  Round Shape
  • Volume Discount

A round magnet with excellent mechanical strength.

[Features]
•Rare-earth magnets are divided into samarium-cobalt magnets and neodymium magnets.
•Samarium-cobalt magnets are known to be very powerful.
•Highly resistant to rust and high temperatures, but some issues with mechanical strength
•Like neodymium, popular as a compact and lightweight magnetic material
•Neodymium magnets are said to create the strongest magnetic field of any magnet currently on the market
•Can be machined into a round, square, or ring shape to suit the application
•Though it has excellent mechanical advantages, it must be coated to prevent rust development. Use at 80 °C or below.

Part Number

Configured Part Number is shown.

Part Number
1-10102
1-1012.51.5
1-1012.52
1-10103
1-10104
1-1017.92.5
1-101010
1-10121.3
1-10151.5
1-10151.7
1-10153
1-10154
1-101310
1-101320
1-101410
1-101510
1-101910
1-101.51.5
1-1022
1-1023
1-1023.55
1-10253.4
1-10255
1-10256
1-10259.8
1-102210
1-102420
1-1031.5
1-1031.8
1-1032
1-1032.5
1-1033
1-1034
1-103015
1-103210.5
1-1041.5
1-1043
1-1044
1-1045
1-1051
1-1051.5
1-1052
1-1054
1-1055
1-105.51.7
1-1062
1-1063
1-1065
1-1072
1-1073
1-1081D
1-1082
1-1083
1-1084
1-1085
1-109.40.8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAttraction Froce (Range)
(N)
Attraction Force (Specify)
(N)
Outer Diameter OD
(Ø)
Thickness H
(mm)
1 Piece(s)Available

9 Days or more

-10.1~20.012.75102
1 Piece(s)Available

12 Days or more

1010.1~20.017.6512.51.5
1 Piece(s)Available

12 Days or more

1010.1~20.018.6312.52
1 Piece(s)Available

9 Days or more

-10.1~20.019.61103
1 Piece(s)Available

9 Days or more

-20.1~30.023.54104
1 Piece(s)Available

9 Days or more

1020.1~30.024.5217.92.5
1 Piece(s)Available

9 Days or more

-30.1~40.035.791010
1 Piece(s)Available

12 Days or more

1010.1~20.014.22121.3
1 Piece(s)Available

9 Days or more

1010.1~20.010.79151.5
1 Piece(s)Available

9 Days or more

1010.1~20.012.75151.7
1 Piece(s)Available

9 Days or more

1030.1~40.036.28153
1 Piece(s)Available

12 Days or more

1030.1~40.039.23154
1 Piece(s)Available

9 Days or more

1050.1~60.059.821310
1 Piece(s)Available

12 Days or more

1090.1~100.093.161320
1 Piece(s)Available

9 Days or more

-60.1~70.062.761410
1 Piece(s)Available

9 Days or more

-60.1~70.066.691510
1 Piece(s)Available

9 Days or more

1090.1~100.096.111910
1 Piece(s)Available

9 Days or more

10~10.00.491.51.5
1 Piece(s)Available

9 Days or more

10~10.00.6922
1 Piece(s)Available

9 Days or more

10~10.00.7823
1 Piece(s)Available

12 Days or more

1050.1~60.054.9223.55
1 Piece(s)Available

12 Days or more

1040.1~50.041.19253.4
1 Piece(s)Available

9 Days or more

1070.1~80.073.55255
1 Piece(s)Available

9 Days or more

-70.1~80.078.45256
1 Piece(s)Available

9 Days or more

10100.1 or More137.29259.8
1 Piece(s)Available

12 Days or more

10100.1 or More150.042210
1 Piece(s)Available

9 Days or more

10100.1 or More392.272420
1 Piece(s)Available

9 Days or more

10~10.01.6731.5
1 Piece(s)Available

12 Days or more

10~10.02.4531.8
1 Piece(s)Available

9 Days or more

-~10.02.9432
1 Piece(s)Available

9 Days or more

10~10.02.9432.5
1 Piece(s)Available

9 Days or more

-~10.03.4333
1 Piece(s)Available

9 Days or more

10~10.03.7334
1 Piece(s)Available

12 Days or more

10100.1 or More215.753015
1 Piece(s)Available

12 Days or more

10100.1 or More254.973210.5
1 Piece(s)Available

9 Days or more

10~10.02.4541.5
1 Piece(s)Available

9 Days or more

10~10.03.9243
1 Piece(s)Available

9 Days or more

10~10.04.944
1 Piece(s)Available

9 Days or more

10~10.05.3945
1 Piece(s)Available

9 Days or more

10~10.01.9651
1 Piece(s)Available

9 Days or more

10~10.02.9451.5
1 Piece(s)Available

9 Days or more

10~10.03.4352
1 Piece(s)Available

9 Days or more

10~10.05.4954
1 Piece(s)Available

9 Days or more

10~10.06.3755
1 Piece(s)Available

9 Days or more

10~10.02.945.51.7
1 Piece(s)Available

9 Days or more

10~10.03.9262
1 Piece(s)Available

9 Days or more

-~10.05.8863
1 Piece(s)Available

9 Days or more

10~10.07.3565
1 Piece(s)Available

9 Days or more

10~10.06.8672
1 Piece(s)Available

9 Days or more

10~10.07.5573
1 Piece(s)Available

9 Days or more

10~10.04.981
1 Piece(s)Available

9 Days or more

10~10.06.3782
1 Piece(s)Available

9 Days or more

1010.1~20.010.7983
1 Piece(s)Available

9 Days or more

1010.1~20.012.2684
1 Piece(s)Available

9 Days or more

-10.1~20.013.7385
1 Piece(s)Available

9 Days or more

10~10.03.929.40.8

Loading...

  1. 1

Basic Information

Shape Round Magnet Type (Material) Neodymium Magnet Types Round Shape

Additional Products in this Category

Tech Support