(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Neodymium Magnet Bar Shape

Neodymium Magnet  Bar Shape
  • Volume Discount

This is a cylindrical (bar-shaped) magnet with excellent mechanical strength.

[Features]
· Rare-earth magnets are sorted into samarium-cobalt magnets and neodymium magnets.
· Samarium-cobalt magnets are known to be very powerful.
· Highly resistant to rust and high temperatures, but slightly lacking mechanical strength is slightly lacking.
· Neodymium is popular as a compact and lightweight material.
· Neodymium magnets create what is said to be the strongest magnetic field among magnets currently on the market.
· Can be machined into a round, square, or ring shape according to the application.
· With excellent mechanical strength, they are coated to prevent development of rust. Must be used at 80℃ or less.

Part Number

Configured Part Number is shown.

Part Number
1-1015
1-1017.520
1-101.45
1-101.58
1-1022.525
1-1025.5
1-1027
1-102.34.5
1-102.56
1-1035
1-1036
1-10310
1-1048
1-1058
1-10510
1-105.58
1-10610
1-10623
1-10910
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAttraction Froce (Range)
(N)
Attraction Force (Specify)
(N)
Outer Diameter OD
(Ø)
Length L
(mm)
1 Piece(s)Available

9 Days or more

-~10.00.415
1 Piece(s)Available

12 Days or more

10100.1 or More166.717.520
1 Piece(s)Available

9 Days or more

-~10.00.71.45
1 Piece(s)Available

9 Days or more

-~10.00.81.58
1 Piece(s)Available

12 Days or more

10100.1 or More235.322.525
1 Piece(s)Available

9 Days or more

10~10.01.125.5
1 Piece(s)Available

9 Days or more

10~10.01.927
1 Piece(s)Available

9 Days or more

10~10.01.42.34.5
1 Piece(s)Available

9 Days or more

-~10.02.22.56
1 Piece(s)Available

9 Days or more

10~10.03.935
1 Piece(s)Available

9 Days or more

10~10.04.136
1 Piece(s)Available

9 Days or more

-~10.04.9310
1 Piece(s)Available

9 Days or more

10~10.06.848
1 Piece(s)Available

12 Days or more

10~10.07.858
1 Piece(s)Available

9 Days or more

10~10.08.8510
1 Piece(s)Available

9 Days or more

10~10.09.85.58
1 Piece(s)Available

9 Days or more

1010.1~20.010.7610
1 Piece(s)Available

9 Days or more

1020.1~30.024.5623
1 Piece(s)Available

12 Days or more

1020.1~30.021.5910

Loading...

  1. 1

Basic Information

Shape Round Magnet Type (Material) Neodymium Magnet Types Bar Type

Additional Products in this Category

Tech Support