(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Samarium-Cobalt Magnet Square Type

Samarium-Cobalt Magnet  Square Type
  • Volume Discount

Ideal for medical devices and sensors thanks to good coercivity at temperatures as high as 350 ℃ and corrosion resistance. Mechanical strength can pose some issues, but product miniaturization and weight reduction can be achieved, as with neodymium magnets.

Part Number

Configured Part Number is shown.

Part Number
2-4015104
2-401553
2-401.21.22NI
2-4020105
2-4020155
2-40202010
2-4025151.5
2-4025153
2-402684
2-40320.7NI
2-40383818
2-40383824.5
2-40442
2-40661.5
2-40662
2-4092.53.9
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAttraction Froce (Range)
(N)
Attraction Force (Specify)
(N)
Width W
(mm)
Length L
(mm)
Thickness H
(mm)
1 Piece(s)Available

12 Days or more

1020.1~30.023.510154
1 Piece(s)Available

9 Days or more

1010.1~20.010.75153
1 Piece(s)Available

12 Days or more

10~10.00.41.21.22
1 Piece(s)Available

12 Days or more

1030.1~40.039.210205
1 Piece(s)Available

12 Days or more

1040.1~50.042.115205
1 Piece(s)Available

12 Days or more

1070.1~80.070.6202010
1 Piece(s)Available

12 Days or more

1010.1~20.012.715251.5
1 Piece(s)Available

12 Days or more

1020.1~30.023.515253
1 Piece(s)Available

12 Days or more

1020.1~30.025.48264
1 Piece(s)Available

9 Days or more

10~10.00.7230.7
1 Piece(s)Available

12 Days or more

10100.1 or More313.8383818
1 Piece(s)Available

12 Days or more

10100.1 or More421.6383824.5
1 Piece(s)Available

12 Days or more

10~10.02.4442
1 Piece(s)Available

12 Days or more

10~10.03.9661.5
1 Piece(s)Available

12 Days or more

10~10.04.3662
1 Piece(s)Available

12 Days or more

10~10.04.62.593.9

Loading...

  1. 1

Basic Information

Magnet Type (Material) Samarium-cobalt Magnets Types Square shape

Additional Products in this Category

Tech Support