(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

PTFE Slotted Flat Head Screw

PTFE Slotted Flat Head Screw
  • Volume Discount

· Detailed shape: Standard
· Mounting hole dimensions: Slotted
· Basic shape: Standard (round)
· Material: Resin
· Thread ridge type: Metric coarse
· Additional shapes: Standard, resin
· Material: PTFE
· Color: White
· Thread: M3, M4, M5, M6
· Length (mm): 6, 8, 10, 12, 15, 18, 20, 25, 30, 35
· Pitch (mm): 0.5, 0.7, 0.8, 1
· Sales unit: Low quantity (available for purchase from 1pc), box and package.
· Application: Heat- and chemical-resistant for clean rooms

Part Number

Configured Part Number is shown.

Part Number
TE-0306
TE-0308
TE-0310
TE-0312
TE-0315
TE-0318
TE-0320
TE-0408
TE-0410
TE-0412
TE-0415
TE-0420
TE-0510
TE-0512
TE-0515
TE-0520
TE-0525
TE-0530
TE-0612
TE-0615
TE-0620
TE-0625
TE-0630
TE-0635
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Sales Unit
1 Piece(s)Available

8 Days or more

10360.5Low Quantity Available beginning with 1 pc.
50 Piece(s)Available

13 Days or more

10380.5Box/package
1 Piece(s)Available

13 Days or more

103100.5Box/package
1 Piece(s)Available

13 Days or more

103120.5Box/package
1 Piece(s)Available

8 Days or more

103150.5Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

13 Days or more

103180.5Box/package
1 Piece(s)Available

13 Days or more

103200.5Box/package
1 Piece(s)Available

8 Days or more

10480.7Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

13 Days or more

104100.7Box/package
1 Piece(s)Available

8 Days or more

104120.7Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

104150.7Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

104200.7Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

11 Days or more

105100.8Box/package
1 Piece(s)Available

13 Days or more

105120.8Box/package
1 Piece(s)Available

8 Days or more

105150.8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

13 Days or more

105200.8Box/package
1 Piece(s)Available

8 Days or more

105250.8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105300.8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

13 Days or more

106121Box/package
1 Piece(s)Available

8 Days or more

106151Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

106201Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

13 Days or more

106251Box/package
1 Piece(s)Available

13 Days or more

106301Box/package
1 Piece(s)Available

9 Days or more

106351Low Quantity Available beginning with 1 pc.

Loading...

  1. 1

Basic Information

Detailed Shape Flat Mounting Hole Shape Flathead Basic Shape Standard (Round)
Material Resin Surface Treatment No Thread ridge Type Metric coarse
Additional Shapes Standard Application Standard / Heat resistant / High Strength / Electric Insulation Plastic Material PTFE
Color White Opaque

Additional Products in this Category

Tech Support