(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compression Coil Springs - JSMA Standard, K Series【1-20 Pieces Per Package】 (Part Numbers)

Compression Coil Springs - JSMA Standard, K Series
  • Volume Discount

Spring compliant with Japan Spring Manufactures Association Standard (JSMA No.7-cylinder type compression coil spring).

Part Number
1005
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSEnd Surface Condition Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Compressed Height H2
(mm)
Uncompressed Height Hf
(mm)
Coil O.D. OD
(φ)
Spring Constant k
(N/mm)
Wire Dia. d
(φ)
Solid Length
(mm)
Total Number of Winding N Qty. of Internal Pkg.

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End~1.500.831.924.52.50.3230.21.35.520

Loading...

  1. 1

Basic Information

Material Stainless Steel (SUS304WPB)

Please check the type/dimensions/specifications of the part 1005 in the Compression Coil Springs - JSMA Standard, K Series series.

Products like this...

Part Number
1002
1003
1004
1006
1007
1008
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSEnd Surface Condition Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Compressed Height H2
(mm)
Uncompressed Height Hf
(mm)
Coil O.D. OD
(φ)
Spring Constant k
(N/mm)
Wire Dia. d
(φ)
Solid Length
(mm)
Total Number of Winding N Qty. of Internal Pkg.

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End~1.501.035.441220.1570.23.61720

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End~1.501.423.045.520.5780.232.49.520

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10No Polishing on Either End~1.501.4251020.2840.234.21720

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10No Polishing on Either End~1.500.882.7172.50.2060.21.77.520

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End~1.500.833.2882.50.1760.21.98.520

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10No Polishing on Either End~1.501.18242.50.5880.231.55.520

Additional Products in this Category

Tech Support