| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.2254 | ~1.25 | 3.7 | 2.7 | 0.9 | 0.0588 | 0.1597 | 0.1 | 10.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.2254 | ~1.25 | 4.1 | 2.9 | 0.9 | 0.0588 | 0.1343 | 0.1 | 12.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.2254 | ~1.25 | 4.7 | 3.2 | 0.9 | 0.0588 | 0.1078 | 0.1 | 15.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.2254 | ~1.25 | 5.5 | 3.6 | 0.9 | 0.0588 | 0.0862 | 0.1 | 19.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.2254 | ~1.25 | 6.5 | 4.1 | 0.9 | 0.0588 | 0.0686 | 0.1 | 24.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.2254 | ~1.25 | 7.9 | 4.8 | 0.9 | 0.0588 | 0.0529 | 0.1 | 31.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.2254 | ~1.25 | 9.5 | 5.6 | 0.9 | 0.0588 | 0.0421 | 0.1 | 39.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.2254 | ~1.25 | 11.4 | 6.6 | 0.9 | 0.0588 | 0.0343 | 0.1 | 49.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.2254 | ~1.25 | 14.1 | 7.9 | 0.9 | 0.0588 | 0.0265 | 0.1 | 62.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.1764 | ~1.25 | 4.8 | 3.1 | 1.1 | 0.0392 | 0.0813 | 0.1 | 10.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.1764 | ~1.25 | 5.3 | 3.3 | 1.1 | 0.0392 | 0.0686 | 0.1 | 12.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.1764 | ~1.25 | 6.1 | 3.6 | 1.1 | 0.0392 | 0.0549 | 0.1 | 15.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.1764 | ~1.25 | 7.1 | 4 | 1.1 | 0.0392 | 0.0441 | 0.1 | 19.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.1764 | ~1.25 | 8.4 | 4.5 | 1.1 | 0.0392 | 0.0353 | 0.1 | 24.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.1764 | ~1.25 | 10.2 | 5.2 | 1.1 | 0.0392 | 0.0274 | 0.1 | 31.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.1764 | ~1.25 | 12.4 | 6 | 1.1 | 0.0392 | 0.0216 | 0.1 | 39.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.1764 | ~1.25 | 14.8 | 7 | 1.1 | 0.0392 | 0.0176 | 0.1 | 49.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.1764 | ~1.25 | 18.3 | 8.3 | 1.1 | 0.0392 | 0.0137 | 0.1 | 62.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.1764 | ~1.25 | 22.7 | 10 | 1.1 | 0.0392 | 0.0108 | 0.1 | 79.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.3038 | ~1.25 | 4.6 | 3.3 | 1.12 | 0.0843 | 0.1695 | 0.12 | 10.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.3038 | ~1.25 | 5.0 | 3.5 | 1.12 | 0.0862 | 0.1421 | 0.12 | 12.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.3038 | ~1.25 | 5.8 | 3.9 | 1.12 | 0.0862 | 0.1147 | 0.12 | 15.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.3038 | ~1.25 | 6.8 | 4.4 | 1.12 | 0.0862 | 0.0911 | 0.12 | 19.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.3038 | ~1.25 | 8 | 5 | 1.12 | 0.0862 | 0.0725 | 0.12 | 24.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.3038 | ~1.25 | 9.6 | 5.8 | 1.12 | 0.0862 | 0.0568 | 0.12 | 31.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.3038 | ~1.25 | 11.6 | 6.8 | 1.12 | 0.0862 | 0.0451 | 0.12 | 39.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.3038 | ~1.25 | 14 | 8 | 1.12 | 0.0862 | 0.0363 | 0.12 | 49.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.3038 | ~1.25 | 17.2 | 9.6 | 1.12 | 0.0862 | 0.0284 | 0.12 | 62.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.3038 | ~1.25 | 21.3 | 11.6 | 1.12 | 0.0862 | 0.0225 | 0.12 | 79.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.147 | ~1.25 | 6.0 | 3.5 | 1.3 | 0.0294 | 0.047 | 0.1 | 10.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.147 | ~1.25 | 6.6 | 3.7 | 1.3 | 0.0294 | 0.0402 | 0.1 | 12.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.147 | ~1.25 | 8.6 | 4 | 1.3 | 0.0294 | 0.0323 | 0.1 | 15.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.147 | ~1.25 | 9 | 4.4 | 1.3 | 0.0294 | 0.0255 | 0.1 | 19.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.147 | ~1.25 | 10.6 | 4.9 | 1.3 | 0.0294 | 0.0206 | 0.1 | 24.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.147 | ~1.25 | 13.1 | 5.6 | 1.3 | 0.0294 | 0.0157 | 0.1 | 31.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.147 | ~1.25 | 15.6 | 6.4 | 1.3 | 0.0294 | 0.0127 | 0.1 | 39.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.147 | ~1.25 | 19.4 | 7.4 | 1.3 | 0.0294 | 0.0098 | 0.1 | 49.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.147 | ~1.25 | 23.7 | 8.7 | 1.3 | 0.0294 | 0.0078 | 0.1 | 62.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.147 | ~1.25 | 30.4 | 10.4 | 1.3 | 0.0294 | 0.0059 | 0.1 | 79.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.2548 | ~1.25 | 5.7 | 3.7 | 1.32 | 0.0608 | 0.098 | 0.12 | 10.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.2548 | ~1.25 | 6.3 | 4 | 1.32 | 0.0608 | 0.0823 | 0.12 | 12.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.2548 | ~1.25 | 7.2 | 4.3 | 1.32 | 0.0608 | 0.0666 | 0.12 | 15.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.2548 | ~1.25 | 8.5 | 4.8 | 1.32 | 0.0608 | 0.0529 | 0.12 | 19.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.2548 | ~1.25 | 10 | 5.4 | 1.32 | 0.0608 | 0.0421 | 0.12 | 24.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.2548 | ~1.25 | 12.2 | 6.2 | 1.32 | 0.0608 | 0.0323 | 0.12 | 31.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.2548 | ~1.25 | 14.5 | 7.2 | 1.32 | 0.0608 | 0.0265 | 0.12 | 39.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.2548 | ~1.25 | 17.8 | 8.4 | 1.32 | 0.0608 | 0.0206 | 0.12 | 49.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.2548 | ~1.25 | 21.6 | 10 | 1.32 | 0.0608 | 0.0167 | 0.12 | 62.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.2548 | ~1.25 | 27.2 | 12 | 1.32 | 0.0608 | 0.0127 | 0.12 | 79.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
16 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.5978 | ~1.25 | 5.4 | 4.1 | 1.36 | 0.1862 | 0.3097 | 0.16 | 10.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.5978 | ~1.25 | 6.0 | 4.4 | 1.36 | 0.1862 | 0.2597 | 0.16 | 12.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.5978 | ~1.25 | 6.9 | 4.9 | 1.36 | 0.1862 | 0.2097 | 0.16 | 15.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.5978 | ~1.25 | 8.1 | 5.6 | 1.36 | 0.1862 | 0.1666 | 0.16 | 19.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.5978 | ~1.25 | 9.4 | 6.3 | 1.36 | 0.1862 | 0.1323 | 0.16 | 24.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.5978 | ~1.25 | 11.5 | 7.5 | 1.36 | 0.1862 | 0.1029 | 0.16 | 31.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.5978 | ~1.25 | 13.7 | 8.7 | 1.36 | 0.1862 | 0.0823 | 0.16 | 39.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.5978 | ~1.25 | 16.6 | 10.3 | 1.36 | 0.1862 | 0.0657 | 0.16 | 49.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.5978 | ~1.25 | 20.3 | 12.4 | 1.36 | 0.1862 | 0.0519 | 0.16 | 62.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 0.5978 | ~1.25 | 25.1 | 15.1 | 1.36 | 0.1862 | 0.0412 | 0.16 | 79.5 | 20 |
| 20 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| 10 | [Stainless Steel Wire] Stainless Steel Wire | 180° (Standard) | 1.176 | ~1.25 | 5.5 | 4.5 | 1.4 | 0.4116 | 0.7566 | 0.2 | 10.5 | 20 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy