(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compression Coil Springs - DIN 2098 Standard, D Series【1-20 Pieces Per Package】 (Part Numbers)

Compression Coil Springs - DIN 2098 Standard, D Series
  • Volume Discount

Cylindrical compression coil spring following the DIN 2098 standard, popular in Germany.

Part Number
5545
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial End Surface Condition Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Compressed Height H2
(mm)
Uncompressed Height Hf
(mm)
Coil O.D. OD
(φ)
Spring Constant k
(N/mm)
Wire Dia. d
(φ)
Total Number of Winding N Qty. of Internal Pkg.

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-BPolishing on Both Ends16.01~30.0025.9721.5365.81.8030.820.510

Loading...

  1. 1

Basic Information

Solid Length(mm) 0

Please check the type/dimensions/specifications of the part 5545 in the Compression Coil Springs - DIN 2098 Standard, D Series series.

Products like this...

Part Number
5005
5006
5007
5546
5547
5548
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial End Surface Condition Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Compressed Height H2
(mm)
Uncompressed Height Hf
(mm)
Coil O.D. OD
(φ)
Spring Constant k
(N/mm)
Wire Dia. d
(φ)
Total Number of Winding N Qty. of Internal Pkg.

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless Steel (SUS304WPB)No Polishing on Either End~1.500.52922.53.90.60.38220.120.520

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless Steel (SUS304WPB)No Polishing on Either End~1.500.45080.71.20.731.01920.15.520

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless Steel (SUS304WPB)No Polishing on Either End~1.500.450811.70.730.64680.17.520

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-BPolishing on Both Ends30.01~50.0043.7086.68.5623.22615.510

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-BPolishing on Both Ends30.01~50.0043.708912614.79817.510

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-BPolishing on Both Ends30.01~50.0043.70812.61769.565110.510

Additional Products in this Category

Tech Support