(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DS Series Tensile Coil Spring【1-20 Pieces Per Package】 (Part Numbers)

DS Series  Tensile Coil Spring
  • Volume Discount

Meets standard dimensions for D series (compliant with DIN 2098).
This is a cylindrical tensile coil spring with a wire that has been converted to the stainless steel used in springs.

Part Number

Configured Part Number is shown.

8660

Part Number
8660
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSAllowable Load P2
(N)
Allowable Load (Configurable Range)
(N)
Length L2 at Allowable Load
(mm)
Free Length Lf
(mm)
Coil O.D. OD
(Ø)
Initial Tension Pi
(N)
Spring Constant k
(N/mm)
Wire Dia. d
(Ø)
Total Number of Winding N Qty. of Internal Pkg.

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

105.8483.51~8.00224.066.98.630.6470.0330.6379.55

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS 304-WPB) Type Standard Type Hook Opposing Angle 180° (Standard)

Please check the type/dimensions/specifications of the part 8660 in the DS Series Tensile Coil Spring series.

Products like this...

Part Number
8504
8505
8506
8661
8662
8663
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSAllowable Load P2
(N)
Allowable Load (Configurable Range)
(N)
Length L2 at Allowable Load
(mm)
Free Length Lf
(mm)
Coil O.D. OD
(Ø)
Initial Tension Pi
(N)
Spring Constant k
(N/mm)
Wire Dia. d
(Ø)
Total Number of Winding N Qty. of Internal Pkg.

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

108.068.01~15.0017.714.632.6461.7560.519.520

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

108.068.01~15.002117.132.6461.3980.524.520

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

108.068.01~15.0025.620.632.6461.0870.531.510

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

1011.4968.01~15.0040258.81.6950.6520.810.510

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

1011.4968.01~15.0044.526.68.81.6950.5480.812.510

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

1011.4968.01~15.0051.2298.81.6950.4420.815.510

Additional Products in this Category

Tech Support