(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Polytetrafluoroethylene (PTFE)/Dihedral Width Nut

Polytetrafluoroethylene (PTFE)/Dihedral Width Nut
  • Volume Discount

•Shape: Width Across Two Faces of Nut
•Material: PTFE
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.

PDF

Part Number

Configured Part Number is shown.

PTFE/NN-M5

 
Part Number
PTFE/NN-M5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Basic Shape Width Across Two Faces of Nut Nominal of Thread (M) 5 Material PTFE
Surface Treatment No Thread ridge type Metric coarse Application / function General
Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) No B 4
D 9 S 8 Pitch(mm) 0.8

Please check the type/dimensions/specifications of the part PTFE/NN-M5 in the Polytetrafluoroethylene (PTFE)/Dihedral Width Nut series.

Additional Products in this Category

Tech Support