(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Plastic Screws - Hex Socket Head Cap, PVC/CB

Plastic Screws - Hex Socket Head Cap, PVC/CB
  • Volume Discount

[Detailed shape] Standard
[Mounting hole dimensions] Hex Socket
[Basic shape] Standard (Round)
[Materials] Resin
[Surface treatment](Details) none
[Thread ridge type] Metric coarse
[Additional shapes] Standard
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Application] Standard, Resin
[Materials] PVC
[Nominal Thread (M)] 3 4 5 6 8
[Length L or l (mm)] 8 10 12 15 20 25 30 35 40
[Pitch (mm)] 0.5 0.7 0.8 1 1.25 B 2.5 3 4 5 6 D 5.5 7 8.5 10 13 H 3 4 5 6 8

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PVC/CB-M3-L10
PVC/CB-M4-L10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Pitch
(mm)
B D H
1 Piece(s)Available

8 Days or more

1030.52.55.53
1 Piece(s)Available

8 Days or more

1040.7374

Loading...

  1. 1

Basic Information

Length L or l (mm) 10 Detailed Shape Standard Mounting Hole Shape Hex Socket
Basic Shape Standard (Round) Material Resin Surface Treatment (Details) No
Thread ridge Type Metric coarse Additional Shapes Standard Sales Unit Low Quantity Available beginning with 1 pc.
Application Standard Plastic Material PVC

Additional Products in this Category

Tech Support