(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Screws - Hex Socket Head Cap, PC/CB

Part Number

Configured Part Number is shown.

 
Part Number
PC/CB-M3-L6
PC/CB-M3-L8
PC/CB-M3-L10
PC/CB-M3-L12
PC/CB-M3-L15
PC/CB-M3-L20
PC/CB-M3-L25
PC/CB-M4-L6
PC/CB-M4-L8
PC/CB-M4-L10
PC/CB-M4-L12
PC/CB-M4-L15
PC/CB-M4-L20
PC/CB-M4-L25
PC/CB-M5-L10
PC/CB-M5-L12
PC/CB-M5-L15
PC/CB-M5-L20
PC/CB-M5-L25
PC/CB-M5-L30
PC/CB-M5-L35
PC/CB-M6-L10
PC/CB-M6-L15
PC/CB-M6-L20
PC/CB-M6-L25
PC/CB-M6-L30
PC/CB-M6-L35
PC/CB-M6-L40
PC/CB-M8-L10
PC/CB-M8-L15
PC/CB-M8-L20
PC/CB-M8-L25
PC/CB-M8-L30
PC/CB-M8-L35
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)
D H
1 Piece(s)Available

9 Days or more

10360.55.53
1 Piece(s)Available

9 Days or more

10380.55.53
1 Piece(s)Available

9 Days or more

103100.55.53
1 Piece(s)Available

9 Days or more

103120.55.53
1 Piece(s)Available

9 Days or more

103150.55.53
1 Piece(s)Available

9 Days or more

103200.55.53
1 Piece(s)Available

9 Days or more

103250.55.53
1 Piece(s)Available

9 Days or more

10460.774
1 Piece(s)Available

9 Days or more

10480.774
1 Piece(s)Available

9 Days or more

104100.774
1 Piece(s)Available

9 Days or more

104120.774
1 Piece(s)Available

9 Days or more

104150.774
1 Piece(s)Available

9 Days or more

104200.774
1 Piece(s)Available

9 Days or more

104250.774
1 Piece(s)Available

9 Days or more

105100.88.55
1 Piece(s)Available

9 Days or more

105120.88.55
1 Piece(s)Available

9 Days or more

105150.88.55
1 Piece(s)Available

9 Days or more

105200.88.55
1 Piece(s)Available

9 Days or more

105250.88.55
1 Piece(s)Available

9 Days or more

105300.88.55
1 Piece(s)Available

9 Days or more

105350.88.55
1 Piece(s)Available

9 Days or more

106101106
1 Piece(s)Available

9 Days or more

106151106
1 Piece(s)Available

9 Days or more

106201106
1 Piece(s)Available

9 Days or more

106251106
1 Piece(s)Available

9 Days or more

106301106
1 Piece(s)Available

9 Days or more

106351106
1 Piece(s)Available

9 Days or more

106401106
1 Piece(s)Available

9 Days or more

108101.25138
1 Piece(s)Available

9 Days or more

108151.25138
1 Piece(s)Available

9 Days or more

108201.25138
1 Piece(s)Available

9 Days or more

108251.25138
1 Piece(s)Available

9 Days or more

108301.25138
1 Piece(s)Available

9 Days or more

108351.25138

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material Resin Surface Treatment (Details) No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity Available beginning with 1 pc. Application Standard
Plastic Material PC

Additional Products in this Category

Tech Support