(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thumb Screws - Slotted Knurled Head, Plastic

Thumb Screws - Slotted Knurled Head, Plastic
  • Volume Discount

[Detailed shape] Knurl
[Mounting hole dimensions] Slotted
[Basic shape] Standard (Round)
[Materials] Resin
[Surface treatment](Details) none
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Additional shapes] Standard
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Application] Standard, Resin
[Materials] PC
[Nominal Thread (M)] 3 4
[Length L or l (mm)] 6 8 10 12
[Pitch (mm)] 0.5 0.7

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PC/SR-M3-L6
PC/SR-M3-L8
PC/SR-M3-L10
PC/SR-M3-L12
PC/SR-M4-L6
PC/SR-M4-L8
PC/SR-M4-L10
PC/SR-M4-L12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)
1 Piece(s)Available

9 Days or more

10360.5
1 Piece(s)Available

9 Days or more

10380.5
1 Piece(s)Available

8 Days or more

103100.5
1 Piece(s)Available

9 Days or more

103120.5
1 Piece(s)Available

9 Days or more

10460.7
1 Piece(s)Available

9 Days or more

10480.7
1 Piece(s)Available

9 Days or more

104100.7
1 Piece(s)Available

8 Days or more

104120.7

Loading...

  1. 1

Basic Information

Detailed Shape Knurling Mounting Hole Shape Flathead Basic Shape Standard (Round)
Material Resin Surface Treatment (Details) No Thread ridge Type Metric coarse
Tip shape Flat End Additional Shapes Standard Sales Unit Low Quantity Available beginning with 1 pc.
Application Standard Plastic Material PC

Additional Products in this Category

Tech Support