(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

PEEK (Polyetheretherketone) / Hex Nut

PEEK (Polyetheretherketone) / Hex Nut
  • Volume Discount

•Shape: Hex nut
•Material: PEEK
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PEEK/NT-M2
PEEK/NT-M2.6
PEEK/NT-M3
PEEK/NT-M4
PEEK/NT-M5
PEEK/NT-M6
PEEK/NT-M8
PEEK/NT-M10
PEEK/NT-M12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) B H Pitch
(mm)
1 Piece(s)Available

9 Days or more

10241.60.4
1 Piece(s)Available

9 Days or more

102.6520.45
1 Piece(s)Available

8 Days or more

1035.52.40.5
1 Piece(s)Available

8 Days or more

10473.20.7
1 Piece(s)Available

10 Days or more

105840.8
1 Piece(s)Available

8 Days or more

1061051
1 Piece(s)Available

8 Days or more

108136.51.25
1 Piece(s)Available

9 Days or more

10101781.5
1 Piece(s)Available

8 Days or more

101219101.75

Loading...

  1. 1

Basic Information

Basic Shape Hex nut Material PEEK Surface Treatment No
Thread ridge type Metric coarse Application / function General Sales Unit Low Quantity (can be purchased from one)
Surface Treatment (Details) No

Additional Products in this Category

Tech Support