(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Roller - Conveyor ball unit, 5L type.

Ball Roller - Conveyor ball unit, 5L type.
  • Volume Discount

•Type: Standard
•Shape: Unit
•Body Material: 1018 Carbon Steel (SS400 Equivalent)
•Ball Material: 52100 Steel
•Ball Dia. SD (Ø): 15.875

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FU-5L-9
FU-5L-18
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFull length L
(mm)
Pitch x Number of Pieces
(mm)
1 Piece(s)Available

8 Days or more

1090050X17
1 Piece(s)Available

11 Days or more

10180050X35

Loading...

  1. 1

Basic Information

Type Standard Shape Unit Body Material 1018 Carbon Steel (SS400 Equivalent)
Ball Material 52100 Steel Allowable Load(N) No O.D.(Ø) No
Ball Dia.(Ø) 15.875 Application Standard Mounting Height(mm) 21

Additional Products in this Category

Tech Support