(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Plastic Screws - Ultra Low Head, Torx Drive, PEEK/SH

Part Number

Configured Part Number is shown.

 
Part Number
PEEK/SH-M3-L6
PEEK/SH-M3-L8
PEEK/SH-M3-L10
PEEK/SH-M3-L12
PEEK/SH-M3-L16
PEEK/SH-M3-L20
PEEK/SH-M4-L6
PEEK/SH-M4-L8
PEEK/SH-M4-L10
PEEK/SH-M4-L12
PEEK/SH-M4-L16
PEEK/SH-M4-L20
PEEK/SH-M4-L25
PEEK/SH-M5-L6
PEEK/SH-M5-L8
PEEK/SH-M5-L10
PEEK/SH-M5-L12
PEEK/SH-M5-L16
PEEK/SH-M5-L20
PEEK/SH-M5-L25
PEEK/SH-M5-L30
PEEK/SH-M6-L10
PEEK/SH-M6-L12
PEEK/SH-M6-L16
PEEK/SH-M6-L20
PEEK/SH-M6-L25
PEEK/SH-M6-L30
PEEK/SH-M6-L40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)
D H
1 Piece(s)Available

8 Days or more

10360.561.3
1 Piece(s)Available

9 Days or more

10380.561.3
1 Piece(s)Available

8 Days or more

103100.561.3
1 Piece(s)Available

9 Days or more

103120.561.3
1 Piece(s)Available

8 Days or more

103160.561.3
1 Piece(s)Available

9 Days or more

103200.561.3
1 Piece(s)Available

9 Days or more

10460.781.5
1 Piece(s)Available

9 Days or more

10480.781.5
1 Piece(s)Available

9 Days or more

104100.781.5
1 Piece(s)Available

9 Days or more

104120.781.5
1 Piece(s)Available

9 Days or more

104160.781.5
1 Piece(s)Available

9 Days or more

104200.781.5
1 Piece(s)Available

9 Days or more

104250.781.5
1 Piece(s)Available

9 Days or more

10560.891.5
1 Piece(s)Available

8 Days or more

10580.891.5
1 Piece(s)Available

9 Days or more

105100.891.5
1 Piece(s)Available

8 Days or more

105120.891.5
1 Piece(s)Available

9 Days or more

105160.891.5
1 Piece(s)Available

8 Days or more

105200.891.5
1 Piece(s)Available

9 Days or more

105250.891.5
1 Piece(s)Available

9 Days or more

105300.891.5
1 Piece(s)Available

8 Days or more

106101101.5
1 Piece(s)Available

9 Days or more

106121101.5
1 Piece(s)Available

9 Days or more

106161101.5
1 Piece(s)Available

9 Days or more

106201101.5
1 Piece(s)Available

9 Days or more

106251101.5
1 Piece(s)Available

9 Days or more

106301101.5
1 Piece(s)Available

9 Days or more

106401101.5

Loading...

  1. 1

Basic Information

Detailed Shape Extra Low Head Mounting Hole Shape Hexalobular socket Basic Shape Standard (Round)
Material Resin Surface Treatment (Details) No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity Available beginning with 1 pc. Application Standard
Plastic Material PEEK

Additional Products in this Category

Tech Support