(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Screws - Micro Pan Head, Phillips Drive, Cross Recessed, RENY/MPH

Plastic Screws - Micro Pan Head, Phillips Drive, Cross Recessed, RENY/MPH
  • Volume Discount

[Features]
· Glassfiber reinforced polyamide MXD6.
· Continuous operating temperature: 105°C / 221°F.
· Standard color product which is UL94HB compliant for flammability

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RENY/MPH-M1.2-L2.5
RENY/MPH-M1.2-L4
RENY/MPH-M1.4-L2.5
RENY/MPH-M1.4-L4
RENY/MPH-M1.6-L2.5
RENY/MPH-M1.6-L4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)
D
1 Piece(s)Available

8 Days or more

101.22.50.251.8
1 Piece(s)Available

9 Days or more

101.240.251.8
1 Piece(s)Available

9 Days or more

101.42.50.32
1 Piece(s)Available

8 Days or more

101.440.32
1 Piece(s)Available

9 Days or more

101.62.50.352.3
1 Piece(s)Available

9 Days or more

101.640.352.3

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape No Basic Shape Standard (Round)
Material Resin Surface Treatment (Details) No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity Available beginning with 1 pc. Application Standard
Plastic Material RENY H 0.5

Additional Products in this Category

Tech Support