(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Plastic Screws - Pan Head, Phillips Drive, Tapping Screw, RENY/PH

Plastic Screws - Pan Head, Phillips Drive, Tapping Screw, RENY/PH
  • Volume Discount

[Detailed Shape] Pan Head
[Mounting Hole Shape] Phillips
[Basic Shape] Standard (Round)
[Materials] Resin
[Surface Treatment](Details) None
[Thread Type] Metric Coarse
[Additional Shapes] Standard
[Sales Unit] Individual (Available for Purchase as 1pc)
[Application] Standard, Resin
[Materials] RENY
[Nominal Thread (M)] 1.7 2 2.6 3 4 5 6 8
[Length L or l (mm)] 3 4 5 6 8 10 12 15 16 20 25 30 35 40
[Pitch (mm)] 0.35 0.4 0.45 0.5 0.7 0.8 1 1.25 D 2.5 3.5 4.5 5.5 7 9 10.5 14 H 0.5 1.3 1.7 2 2.6 3.3 3.9 5.2
[Color] Black

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RENY-BK/PH-M1.7-L4
RENY/PH-M1.7-L4
RENY/PH-M2-L3
RENY/PH-M2-L4
RENY/PH-M2-L5
RENY/PH-M2-L6
RENY/PH-M2-L8
RENY/PH-M2-L10
RENY/PH-M2-L12
RENY/PH-M2.6-L4
RENY/PH-M2.6-L5
RENY/PH-M2.6-L6
RENY/PH-M2.6-L8
RENY/PH-M2.6-L10
RENY/PH-M2.6-L12
RENY/PH-M3-L4
RENY/PH-M3-L5
RENY/PH-M3-L6
RENY/PH-M3-L8
RENY/PH-M3-L10
RENY/PH-M3-L12
RENY/PH-M3-L15
RENY/PH-M3-L16
RENY/PH-M3-L20
RENY/PH-M3-L25
RENY/PH-M3-L30
RENY/PH-M4-L5
RENY/PH-M4-L8
RENY/PH-M4-L15
RENY/PH-M4-L16
RENY/PH-M4-L20
RENY/PH-M4-L25
RENY/PH-M4-L30
RENY/PH-M5-L8
RENY/PH-M5-L10
RENY/PH-M5-L12
RENY/PH-M5-L15
RENY/PH-M5-L20
RENY/PH-M5-L25
RENY/PH-M5-L30
RENY/PH-M5-L35
RENY/PH-M6-L10
RENY/PH-M6-L12
RENY/PH-M6-L15
RENY/PH-M6-L20
RENY/PH-M6-L25
RENY/PH-M6-L30
RENY/PH-M6-L35
RENY/PH-M6-L40
RENY/PH-M8-L12
RENY/PH-M8-L15
RENY/PH-M8-L20
RENY/PH-M8-L25
RENY/PH-M8-L30
RENY/PH-M8-L35
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)
D H Color
1 Piece(s)Available

9 Days or more

101.740.352.50.5Black
1 Piece(s)Available

9 Days or more

101.740.352.50.5-
1 Piece(s)Available

9 Days or more

10230.43.51.3-
1 Piece(s)Available

9 Days or more

10240.43.51.3-
1 Piece(s)Available

9 Days or more

10250.43.51.3-
1 Piece(s)Available

9 Days or more

10260.43.51.3-
1 Piece(s)Available

8 Days or more

10280.43.51.3-
1 Piece(s)Available

9 Days or more

102100.43.51.3-
1 Piece(s)Available

9 Days or more

102120.43.51.3-
1 Piece(s)Available

9 Days or more

102.640.454.51.7-
1 Piece(s)Available

9 Days or more

102.650.454.51.7-
1 Piece(s)Available

9 Days or more

102.660.454.51.7-
1 Piece(s)Available

9 Days or more

102.680.454.51.7-
1 Piece(s)Available

9 Days or more

102.6100.454.51.7-
1 Piece(s)Available

9 Days or more

102.6120.454.51.7-
1 Piece(s)Available

9 Days or more

10340.55.52-
1 Piece(s)Available

9 Days or more

10350.55.52-
1 Piece(s)Available

9 Days or more

10360.55.52-
1 Piece(s)Available

8 Days or more

10380.55.52-
1 Piece(s)Available

8 Days or more

103100.55.52-
1 Piece(s)Available

9 Days or more

103120.55.52-
1 Piece(s)Available

9 Days or more

103150.55.52-
1 Piece(s)Available

9 Days or more

103160.55.52-
1 Piece(s)Available

9 Days or more

103200.55.52-
1 Piece(s)Available

9 Days or more

103250.55.52-
1 Piece(s)Available

9 Days or more

103300.55.52-
1 Piece(s)Available

9 Days or more

10450.772.6-
1 Piece(s)Available

9 Days or more

10480.772.6-
1 Piece(s)Available

8 Days or more

104150.772.6-
1 Piece(s)Available

9 Days or more

104160.772.6-
1 Piece(s)Available

9 Days or more

104200.772.6-
1 Piece(s)Available

9 Days or more

104250.772.6-
1 Piece(s)Available

9 Days or more

104300.772.6-
1 Piece(s)Available

9 Days or more

10580.893.3-
1 Piece(s)Available

9 Days or more

105100.893.3-
1 Piece(s)Available

9 Days or more

105120.893.3-
1 Piece(s)Available

8 Days or more

105150.893.3-
1 Piece(s)Available

8 Days or more

105200.893.3-
1 Piece(s)Available

8 Days or more

105250.893.3-
1 Piece(s)Available

9 Days or more

105300.893.3-
1 Piece(s)Available

9 Days or more

105350.893.3-
1 Piece(s)Available

9 Days or more

10610110.53.9-
1 Piece(s)Available

9 Days or more

10612110.53.9-
1 Piece(s)Available

9 Days or more

10615110.53.9-
1 Piece(s)Available

9 Days or more

10620110.53.9-
1 Piece(s)Available

9 Days or more

10625110.53.9-
1 Piece(s)Available

9 Days or more

10630110.53.9-
1 Piece(s)Available

9 Days or more

10635110.53.9-
1 Piece(s)Available

9 Days or more

10640110.53.9-
1 Piece(s)Available

9 Days or more

108121.25145.2-
1 Piece(s)Available

8 Days or more

108151.25145.2-
1 Piece(s)Available

9 Days or more

108201.25145.2-
1 Piece(s)Available

9 Days or more

108251.25145.2-
1 Piece(s)Available

9 Days or more

108301.25145.2-
1 Piece(s)Available

9 Days or more

108351.25145.2-

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape No Basic Shape Standard (Round)
Material Resin Surface Treatment (Details) No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity Available beginning with 1 pc. Application Standard
Plastic Material RENY

Additional Products in this Category

Tech Support