(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Welded Type Pipe Fitting 90° Elbow (Long)

Part Number

Configured Part Number is shown.

 
Part Number
FSGP-90E-L-1-1/2B-B
FSGP-90E-L-1-1/2B-W
FSGP-90E-L-1-1/4B-B
FSGP-90E-L-1-1/4B-W
FSGP-90E-L-1/2B-B
FSGP-90E-L-1/2B-W
FSGP-90E-L-1B-B
FSGP-90E-L-1B-W
FSGP-90E-L-2-1/2B-W
FSGP-90E-L-2B-B
FSGP-90E-L-2B-W
FSGP-90E-L-3-1/2B-W
FSGP-90E-L-3/4B-B
FSGP-90E-L-3/4B-W
FSGP-90E-L-3B-B
FSGP-90E-L-3B-W
FSGP-90E-L-4B-B
FSGP-90E-L-4B-W
FSGP-90E-L-5B-B
FSGP-90E-L-5B-W
FSGP-90E-L-6B-B
FSGP-90E-L-6B-W
FSGP-90E-L-8B-B
FSGP-90E-L-8B-W
FSGP-90E-L-10B-B
FSGP-90E-L-10B-W
FSGP-90E-L-12B-B
FSGP-90E-L-12B-W
FSGP-90E-L-14B-B
FSGP-90E-L-14B-W
PT370-90E-L-1-1/2B-B-SCH40
PT370-90E-L-1-1/2B-B-SCH80
PT370-90E-L-1-1/2B-W-SCH40
PT370-90E-L-1-1/2B-W-SCH80
PT370-90E-L-1-1/4B-B-SCH40
PT370-90E-L-1-1/4B-B-SCH80
PT370-90E-L-1-1/4B-W-SCH40
PT370-90E-L-1-1/4B-W-SCH80
PT370-90E-L-1/2B-B-SCH40
PT370-90E-L-1/2B-B-SCH80
PT370-90E-L-1/2B-W-SCH40
PT370-90E-L-1/2B-W-SCH80
PT370-90E-L-1B-B-SCH40
PT370-90E-L-1B-B-SCH80
PT370-90E-L-1B-W-SCH40
PT370-90E-L-1B-W-SCH80
PT370-90E-L-2-1/2B-B-SCH40
PT370-90E-L-2-1/2B-B-SCH80
PT370-90E-L-2-1/2B-W-SCH40
PT370-90E-L-2-1/2B-W-SCH80
PT370-90E-L-2B-B-SCH40
PT370-90E-L-2B-B-SCH80
PT370-90E-L-2B-W-SCH40
PT370-90E-L-2B-W-SCH80
PT370-90E-L-3/4B-B-SCH40
PT370-90E-L-3/4B-B-SCH80
PT370-90E-L-3/4B-W-SCH40
PT370-90E-L-3/4B-W-SCH80
PT370-90E-L-3B-B-SCH40
PT370-90E-L-3B-B-SCH80
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Surface Treatment Nominal Thickness Nominal Dia. Distance to the end face from the center
(mm)
Outside Shape D
(φ mm)
1 Piece(s)Available

10 Days or more

[Steel] FSGPNo-1 1/2B57.248.6
1 Piece(s)Available

10 Days or more

[Steel] FSGPZinc Plating-1 1/2B57.248.6
1 Piece(s)Available

8 Days or more

[Steel] FSGPNo-1 1/4B47.642.7
1 Piece(s)Available

10 Days or more

[Steel] FSGPZinc Plating-1 1/4B47.642.7
1 Piece(s)Available

8 Days or more

[Steel] FSGPNo-1/2B38.121.7
1 Piece(s)Available

10 Days or more

[Steel] FSGPZinc Plating-1/2B38.121.7
1 Piece(s)Available

8 Days or more

[Steel] FSGPNo-1B38.134
1 Piece(s)Available

9 Days or more

[Steel] FSGPZinc Plating-1B38.134
1 Piece(s)Available

9 Days or more

[Steel] FSGPZinc Plating-2 1/2B95.376.3
1 Piece(s)Available

9 Days or more

[Steel] FSGPNo-2B76.260.5
1 Piece(s)Available

9 Days or more

[Steel] FSGPZinc Plating-2B76.260.5
1 Piece(s)

15 Days or more

[Steel] FSGPZinc Plating-3 1/2B133.4101.6
1 Piece(s)Available

9 Days or more

[Steel] FSGPNo-3/4B38.127.2
1 Piece(s)Available

10 Days or more

[Steel] FSGPZinc Plating-3/4B38.127.2
1 Piece(s)Available

9 Days or more

[Steel] FSGPNo-3B114.389.1
1 Piece(s)Available

9 Days or more

[Steel] FSGPZinc Plating-3B114.389.1
1 Piece(s)Available

10 Days or more

[Steel] FSGPNo-4B152.4114.3
1 Piece(s)Available

10 Days or more

[Steel] FSGPZinc Plating-4B152.4114.3
1 Piece(s)Available

10 Days or more

[Steel] FSGPNo-5B190.5139.8
1 Piece(s)Available

10 Days or more

[Steel] FSGPZinc Plating-5B190.5139.8
1 Piece(s)Available

10 Days or more

[Steel] FSGPNo-6B228.6165.2
1 Piece(s)Available

10 Days or more

[Steel] FSGPZinc Plating-6B228.6165.2
1 Piece(s)Available

10 Days or more

[Steel] FSGPNo-8B304.8216.3
1 Piece(s)Available

9 Days or more

[Steel] FSGPZinc Plating-8B304.8216.3
1 Piece(s)Available

9 Days or more

[Steel] FSGPNo-10B381267.4
1 Piece(s)Available

10 Days or more

[Steel] FSGPZinc Plating-10B381267.4
1 Piece(s)Available

10 Days or more

[Steel] FSGPNo-12B457.2318.5
1 Piece(s)Available

10 Days or more

[Steel] FSGPZinc Plating-12B457.2318.5
1 Piece(s)Available

10 Days or more

[Steel] FSGPNo-14B533.4355.6
1 Piece(s)Available

9 Days or more

[Steel] FSGPZinc Plating-14B533.4355.6
1 Piece(s)Available

10 Days or more

[Steel] PT370NoSCH401 1/2B57.248.6
1 Piece(s)Available

10 Days or more

[Steel] PT370NoSCH801 1/2B57.248.6
1 Piece(s)Available

10 Days or more

[Steel] PT370Zinc PlatingSCH401 1/2B57.248.6
1 Piece(s)Available

17 Days or more

[Steel] PT370Zinc PlatingSCH801 1/2B57.248.6
1 Piece(s)Available

10 Days or more

[Steel] PT370NoSCH401 1/4B47.642.7
1 Piece(s)Available

10 Days or more

[Steel] PT370NoSCH801 1/4B47.642.7
1 Piece(s)Available

17 Days or more

[Steel] PT370Zinc PlatingSCH401 1/4B47.642.7
1 Piece(s)Available

17 Days or more

[Steel] PT370Zinc PlatingSCH801 1/4B47.642.7
1 Piece(s)Available

10 Days or more

[Steel] PT370NoSCH401/2B38.121.7
1 Piece(s)Available

10 Days or more

[Steel] PT370NoSCH801/2B38.121.7
1 Piece(s)Available

17 Days or more

[Steel] PT370Zinc PlatingSCH401/2B38.121.7
1 Piece(s)Available

17 Days or more

[Steel] PT370Zinc PlatingSCH801/2B38.121.7
1 Piece(s)Available

8 Days or more

[Steel] PT370NoSCH401B38.134
1 Piece(s)Available

10 Days or more

[Steel] PT370NoSCH801B38.134
1 Piece(s)Available

17 Days or more

[Steel] PT370Zinc PlatingSCH401B38.134
1 Piece(s)Available

17 Days or more

[Steel] PT370Zinc PlatingSCH801B38.134
1 Piece(s)Available

10 Days or more

[Steel] PT370NoSCH402 1/2B95.376.3
1 Piece(s)Available

10 Days or more

[Steel] PT370NoSCH802 1/2B95.376.3
1 Piece(s)Available

10 Days or more

[Steel] PT370Zinc PlatingSCH402 1/2B95.376.3
1 Piece(s)Available

17 Days or more

[Steel] PT370Zinc PlatingSCH802 1/2B95.376.3
1 Piece(s)Available

10 Days or more

[Steel] PT370NoSCH402B76.260.5
1 Piece(s)Available

10 Days or more

[Steel] PT370NoSCH802B76.260.5
1 Piece(s)Available

10 Days or more

[Steel] PT370Zinc PlatingSCH402B76.260.5
1 Piece(s)Available

17 Days or more

[Steel] PT370Zinc PlatingSCH802B76.260.5
1 Piece(s)Available

10 Days or more

[Steel] PT370NoSCH403/4B38.127.2
1 Piece(s)Available

10 Days or more

[Steel] PT370NoSCH803/4B38.127.2
1 Piece(s)Available

17 Days or more

[Steel] PT370Zinc PlatingSCH403/4B38.127.2
1 Piece(s)Available

17 Days or more

[Steel] PT370Zinc PlatingSCH803/4B38.127.2
1 Piece(s)Available

9 Days or more

[Steel] PT370NoSCH403B114.389.1
1 Piece(s)Available

10 Days or more

[Steel] PT370NoSCH803B114.389.1

Loading...

Basic Information

Type Butt Welding Type Fitting Shape Elbow Applicable Fluid Water / Air / Steam / Gas / Oil
Specifications Long Elbow Angle(°) 90

Additional Products in this Category

Tech Support