(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Groove Ball Bearings - Single Row, Nachi-Fujikoshi.

Deep Groove Ball Bearings - Single Row, Nachi-Fujikoshi.
  • Volume Discount

A deep groove ball bearing with single row can be used in many different applications. •Type : Ball
•Bearing Style : Double Shielded, Open Type, Rubber Seal Type, Single Shielded
•Load Direction : Radial
• Dynamic equivalent radial loadPr = XFr + yfa
• Static equivalent radial loadTake the larger of the values ​​obtained from the following two equations.Por = 0.6Fr + 0.5FaPor = Fr

PDF

Part Number

Configured Part Number is shown.

 
Part Number
6000
6000-2NKE
6000-2NSE
6000NSE
6000ZE
6000ZZE
6001
6001-2NKE
6001-2NSE
6001NSE
6001ZE
6001ZZE
6002
6002-2NKE
6002-2NSE
6002NSE
6002ZE
6002ZZE
6003
6003-2NKE
6003-2NSE
6003NSE
6003ZE
6003ZZE
6004
6004-2NKE
6004-2NSE
6004NSE
6004ZE
6004ZZE
6005
6005-2NKE
6005-2NSE
6005NSE
6005ZE
6005ZZE
6006
6006-2NKE
6006-2NSE
6006NSE
6006ZE
6006ZZE
6007
6007-2NKE
6007-2NSE
6007NSE
6007ZE
6007ZZE
6008
6008-2NKE
6008-2NSE
6008NSE
6008ZE
6008ZZE
6009
6009-2NKE
6009-2NSE
6009NSE
6009ZE
6009ZZE
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing Style I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating Cr
(N)
Allowable Rotational Velocity(Grease Lubrication)
(rpm)
Basic Static Load Rating Cor
(N)
Sealing Structure
1 Piece(s)Available

8 Days or more

10Open Type102684550300001970Open Type
1 Piece(s)Available

8 Days or more

10Rubber Sealed102684550300001970Double Non-Contact Seals
1 Piece(s)Available

8 Days or more

10Rubber Sealed102684550220001970Double Contact Seals
1 Piece(s)Available

11 Days or more

10Rubber Sealed102684550220001970Single Contact Seal
1 Piece(s)Available

8 Days or more

10Single Shielded102684550300001970Single Shielded
1 Piece(s)Available

Same day

Stock

-Double Shielded102684550300001970Double Shielded
1 Piece(s)Available

8 Days or more

-Open Type122885100280002390Open Type
1 Piece(s)Available

8 Days or more

10Rubber Sealed122885100280002390Double Non-Contact Seals
1 Piece(s)Available

8 Days or more

-Rubber Sealed122885100180002390Double Contact Seals
1 Piece(s)Available

8 Days or more

-Rubber Sealed122885100180002390Single Contact Seal
1 Piece(s)Available

11 Days or more

-Single Shielded122885100280002390Single Shielded
1 Piece(s)Available

8 Days or more

-Double Shielded122885100280002390Double Shielded
1 Piece(s)Available

11 Days or more

10Open Type153295600240002480Open Type
1 Piece(s)Available

8 Days or more

-Rubber Sealed153295600240002840Double Non-Contact Seals
1 Piece(s)Available

8 Days or more

10Rubber Sealed153295600150002840Double Contact Seals
1 Piece(s)Available

11 Days or more

10Rubber Sealed153295600150002840Single Contact Seal
1 Piece(s)Available

8 Days or more

-Single Shielded153295600240002840Single Shielded
1 Piece(s)Available

8 Days or more

10Double Shielded153295600240002840Double Shielded
1 Piece(s)Available

8 Days or more

-Open Type1735106000220003250Open Type
1 Piece(s)Available

8 Days or more

-Rubber Sealed1735106000220003250Double Non-Contact Seals
1 Piece(s)Available

8 Days or more

10Rubber Sealed1735106000140003250Double Contact Seals
1 Piece(s)Available

11 Days or more

10Rubber Sealed1735106000140003250Single Contact Seal
1 Piece(s)Available

8 Days or more

-Single Shielded1735106000220003250Single Shielded
1 Piece(s)Available

8 Days or more

10Double Shielded1735106000220003250Double Shielded
1 Piece(s)Available

11 Days or more

10Open Type2042129400180005000Open Type
1 Piece(s)Available

11 Days or more

-Rubber Sealed2042129400180005000Double Non-Contact Seals
1 Piece(s)Available

8 Days or more

10Rubber Sealed2042129400110005000Double Contact Seals
1 Piece(s)Available

11 Days or more

-Rubber Sealed2042129400110005000Single Contact Seal
1 Piece(s)Available

8 Days or more

-Single Shielded2042129400180005000Single Shielded
1 Piece(s)Available

8 Days or more

-Double Shielded2042129400180005000Double Shielded
1 Piece(s)Available

11 Days or more

-Open Type25471210100150005850Open Type
1 Piece(s)Available

11 Days or more

10Rubber Sealed25471210100150005850Double Non-Contact Seals
1 Piece(s)Available

8 Days or more

-Rubber Sealed2547121010095005850Double Contact Seals
1 Piece(s)Available

11 Days or more

-Rubber Sealed2547121010095005850Single Contact Seal
1 Piece(s)Available

8 Days or more

-Single Shielded25471210100150005850Single Shielded
1 Piece(s)Available

8 Days or more

-Double Shielded25471210100150005850Double Shielded
1 Piece(s)Available

11 Days or more

-Open Type30551313200130008300Open Type
1 Piece(s)Available

11 Days or more

-Rubber Sealed30551313200130008300Double Non-Contact Seals
1 Piece(s)Available

8 Days or more

-Rubber Sealed3055131320080008300Double Contact Seals
1 Piece(s)Available

11 Days or more

10Rubber Sealed3055131320080008300Single Contact Seal
1 Piece(s)Available

8 Days or more

-Single Shielded30551313200130008300Single Shielded
1 Piece(s)Available

8 Days or more

10Double Shielded30551313200130008300Double Shielded
1 Piece(s)Available

11 Days or more

10Open Type356214160001200010300Open Type
1 Piece(s)Available

11 Days or more

-Rubber Sealed356214160001200010300Double Non-Contact Seals
1 Piece(s)Available

8 Days or more

10Rubber Sealed35621416000680010300Double Contact Seals
1 Piece(s)Available

11 Days or more

-Rubber Sealed35621416000680010300Single Contact Seal
1 Piece(s)Available

8 Days or more

10Single Shielded356214160001200010300Single Shielded
1 Piece(s)Available

8 Days or more

-Double Shielded356214160001200010300Double Shielded
1 Piece(s)Available

11 Days or more

-Open Type406815168001000011500Open Type
1 Piece(s)Available

11 Days or more

10Rubber Sealed406815168001000011500Double Non-Contact Seals
1 Piece(s)Available

11 Days or more

10Rubber Sealed40681516800610011500Double Contact Seals
1 Piece(s)Available

11 Days or more

-Rubber Sealed40681516800610011500Single Contact Seal
1 Piece(s)Available

11 Days or more

-Single Shielded406815168001000011500Single Shielded
1 Piece(s)Available

8 Days or more

10Double Shielded406815168001000011500Double Shielded
1 Piece(s)Available

11 Days or more

-Open Type45751620900920015200Open Type
1 Piece(s)Available

11 Days or more

-Rubber Sealed45751620900920015200Double Non-Contact Seals
1 Piece(s)Available

8 Days or more

-Rubber Sealed45751620900540015200Double Contact Seals
1 Piece(s)Available

11 Days or more

-Rubber Sealed45751620900540015200Single Contact Seal
1 Piece(s)Available

11 Days or more

10Single Shielded45751620900920015200Single Shielded
1 Piece(s)Available

8 Days or more

10Double Shielded45751620900920015200Double Shielded

Loading...

Basic Information

Type Ball Bearing Ring Material Steel Outer Ring Shape Flat
Precision Grade 0 Specifications, Environment Standard Load Type Radial
Number of Raceway Ring Rows Single Row Size Standards Metric System Transmitter Material Steel
Retainer Type Punching

Additional Products in this Category

Tech Support