(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dual-Wheel Caster, SUS-TY75N (Part Numbers)

Part Number

Configured Part Number is shown.

SUS-TY75N12S

Part Number
SUS-TY75N12S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Stopper With Rotation Stopper Load Range(daN) 140.01~220.00
Allowable Load (Effective Load)(daN) 166.6 Mounting Height H(mm) 84.5 Wheel Material Nylon
Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Metal Piece(Fittings etc.,) Material Stainless Steel Thread Diameter Nd M12X1.75
Wheel Dia. D(φ) 75 Wheel Width W(mm) 64 Turning Radius C(mm) 20
Mounting Section Shape Screw-In

Please check the type/dimensions/specifications of the part SUS-TY75N12S in the Dual-Wheel Caster, SUS-TY75N series.

Additional Products in this Category

Tech Support