(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Casters - With steel swivel plate, double rubber caster, T130 series. (Part Numbers)

Casters - With steel swivel plate, double rubber caster, T130 series.
  • Volume Discount

•Caster Type : Plate Type Swivel, Two Wheels
•Wheel Material : Steel, Synthetic Rubber, Urethane
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Heat Resistance, Low Temp. Resistance, Oil Resistance
•Stopper : Not Provided, With Rotation Stopper
For complete product overview and details on Dual-Wheel Caster, T130 see the sections below:

Part Number
T130RS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

23 Days or more

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Stopper With Rotation Stopper Properties Caster with Bearings
Load Range(daN) 220.01~320.00 Allowable Load (Effective Load)(daN) 274.4 Mounting Height H(mm) 158
Wheel Material Rubber Metal Piece(Fittings etc.,) Material Cast Iron Mounting Hole Type Round Holes (3 Holes)
Wheel Dia. D(φ) 130 Wheel Width W(mm) 153 Turning Radius C(mm) 22
Mounting Hole Pitch Circular Diameter(mm) 104 Mounting Section Shape Triangular Plate

Please check the type/dimensions/specifications of the part T130RS in the Casters - With steel swivel plate, double rubber caster, T130 series. series.

Additional Products in this Category

Tech Support