(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Caster Type : Plate Type Swivel, Two Wheels
•Wheel Material : Elastomer
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Oil Resistance
•Stopper : Not Provided, With Rotation Stopper
For complete product overview and details on Dual-Wheel Caster, NA100 see the sections below:
Part Number
Configured Part Number is shown.
Caster Type | Plate Type Universal / Dual Wheels | Properties | Caster with Bearings | Load Range(daN) | 80.01~140.00 |
---|---|---|---|---|---|
Allowable Load (Effective Load)(daN) | 98 | Mounting Height H(mm) | 122 | Wheel Material | Elastomer |
Wheel Characteristics | Abrasion Resistance / Oil Resistance / Chemical Resistance | Metal Piece(Fittings etc.,) Material | Steel | Mounting Hole Type | Round hole |
Mounting Hole Pitch Longitudinal direction P1 or Fp(mm) | 71 | Mounting Hole Pitch Transverse Direction P2(mm) | 71 | Plate Length F1 or Fb(mm) | 90 |
Plate Width F2(mm) | 90 | Wheel Dia. D(φ) | 100 | Wheel Width W(mm) | 66 |
Turning Radius C(mm) | 28 | Mounting Section Shape | Square Plate |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy